- NEQTO Bridge LTE LTE module ready to be quickly packaged with mass produced products
- Connectivity module STM32 Nucleo - M.2 and adapter boards
- TnL-FIW103 TapNLink Wi-Fi, BLE, NFC module connects STM32 designs to mobiles for off-board Human-Machine Interfaces (HMI) or to the Cloud
- SensiSUB End-to-end solution for LPWAN enabling cloud connectivity to sensor data over a long range Sub-1 GHz star network
- RC-SPIRIT2-XXX ULP sub 1GHz Xchannels Radio Transceiver module
- Outdoor positionning module The module is a GNSS receiver module with dead recognition
- SPC5-L9177A-K02 Reference Design Small Engine Application reference design
- SENSORIIS Collects environmental data and transfers it to the Cloud through selected IoT networks
- SKA2P1 SKA2P1 is an RF module with a patch antenna based on the ST60A2 60G mmW transceiver, offering low power, high data rate, and short-distance file transfer.
- Dual IO-Link Communication protocol for industrial sensors and actuators
- SIM x21/2 Fully integrated connected HMI modules for embedding in OEM products.
- iW-RainboW-G54M G54M OSM LGA Module based on STM32MP13X SoC.
- mmWave antenna module and planar lens case 60GHz band AoB, Horn, Lens, Antenna Module
- EMB1073 A low-power industrial-grade Bluetooth module
- TnP-NSR103 TapNPass Nomad BLE/NFC wireless adapters connect mobiles to electronic systems for off-board Human Machine Interfaces (HMI)
- SKA2R1 SKA2R1 RF modules with PCB antennas, based on ST60A2 60G mmW transceiver, offer low power, high speed, short-distance data transfer, easy PCB mounting
- Single Board Computer DHSBC STM32MP13 Industrial Single Board Computer with WiFi/BT and Dual GB Ethernet
- RC-WLE5-868 LP radio module with a high-perf. processing unit
- EMW3165 A low-power industrial-grade Wi-Fi module
- MSMP1 SoM Low Power SiP for IoT Applications
- SIGFOX-MOD1-C / -E Ultra LP modules for sensor node apps/chip antenna
- OSD32MP15x System-in-Package Module Fully Integrated System in package Module
- SensiBLE 2.0 Low power single core (SOC) system-on-chip with 32MHz 32-bit ARM Cortex-M0 CPU, and Certified Bluetooth low energy (BLE) v4.2
- EMW3166 A low-power industrial-grade Wi-Fi module
- SPEEDY BOARD Professional 3D Printer Controller 3D printer controller for FFF/FDM printer for robotics
- LS53L0X ToF Module Programmable, plug&play and accurate compact solution to measure a distance.
- SRM100A Sigfox Monarch Roaming Module
- Programmable Asset Tracker Programmable asset tracker reference design and services
- KORE IMP003 Highly integrated IoT module with Wi-Fi
- KORE IMP004 Highly integrated IoT module with WiFi /BT/MCU
- The IoT Gateway DRC Compact Compact and robust IoT Gateway based on DHCOR STM32MP15
- EMW3162 A low-power industrial-grade Wi-Fi module
- DHMI 10.1 Industrial HMI with PCAP touch based on DHCOM STM32MP15
- Type 2DT LoRa Module STM32WB Nucleo and 2DT LoRa evaluation board
- TnL-FIR203 TapNLink BLE/NFC module connects STM32 designs to mobiles for off-board Human-Machine Interfaces (HMI)
- MERISC-STM32MP2 Tailor-made display solutions & HMI systems based on STM32 microprocessor. Design, Production and Product Lifecycle Responsibility is included
- RC™ System Tailor made control system for excavators based on STM32F750
- TnP-NSW103 TapNPass Nomad Wi-Fi/BLE/NFC wireless devices connect mobiles to electronic systems for off-board Human Machine Interfaces (HMI)
- KORE IMP006 Highly integrated IoT module with CAT-M1/NB-IoT/2G cellular, dual-band WiFi and BLE
- DHCOR STM32MP13 Solderable SOM for secure IoT applications
- Grove LoRa E5 Easy-to-use wireless radio module, supporting LoRaWAN protocol (Seeed Grove Ecosystem)
- phyCORE-STM32MP13x System on Module with secure boot, 3D graphic processing, FuSa
- LSM100A LoRa and Sigfox module Hybrid Module for Sigfox(RC1) + LoRaWAN
- Type 1SJ LoRa Module World smallest LoRa module for low power wide area network applications
- SIGFOX-MOD2-C / -E Ultra LP Uplink-Only modules for sensor node apps
- UONE Isolated crypto module for secure IoT connectivity
- LSD1BT-STWB5500 BLE Module
- QSMP-1530C QSMP-1530C System-on-Modules:100-pin QFN Solder-down
- Muse Miniaturized Multi-sensor IMU Acquire Motion and Environmental Data in Real Time Using State-of-the-Art Sensor and AI Technology.
- QSMP-1510 QSMP-1510 System-on-Modules:100-pin QFN Solder-down
- emSTAMP-Argon STM32MP1 module for a powerful embedded solution with Linux or Android
- emSTAMP-Neon-CM4 Solder-on module with Cortex-M4 STM32F4
- DHCOM STM32MP15 Pluggable SOM for industry 4.0, smart metering, EV charging applications
- EMB1061 EMB1061 is BLE module using ST BlueNRG-132
- IC530 Core Board Core board based on STM32MP13X high-performance processor
- ODYSSEY - STM32MP157C SoM of ODYSSEY based on STM32MP157C, a dual-core Arm-Cortex-A7 core processor operating at 650 Mhz
- DHCOR STM32MP15 Solderable SOM for industry 4.0, smart metering, EV charging applications
- iM891A-XL iM891A-XL is multiband low cost and high output power radio module supporting LoRa?, LoRaWAN? and wireless M-Bus.
- HTLRBL32L LoRa + BLE SiP Introducing the iMCP HTLRBL32L: revolutionary system-in-package (SiP) solution that transforms the integration and prototyping of long and short range IoT solutions
- MicroGEA STM32MP2 STM32MP2 based Micro SOM
- ThinTrack Ultra-thin and compact asset tracker solution based on 4G/5G and GPS communication with cloud computing
- SPARK SR1010/SR1020 Ultra-Wideband Radio Modules Wireless transceiver modules to bring UWB ST SensorTile
- QSMP-135 QSMP-135 System-on-Modules:100-pin QFN Solder-down
- EDT Smart Embedded Display Modules enabler user to add High End Graphics to any product in a very short time
- AcSiP ST50H ST50H integrated STM32WL microcontroller feature support multiple modulations to support LPWAN IoT applications
- L-EVK-ST-BLEWBA0 BLE Transparent Module
- EVC Dynamic Card Security Code EMV module EMV module for payment smartcards with integrated screen to display a Dynamic Security code that is refreshed during every EMV card-present transaction (POS, ATM,...)
- TXMP-1570 TXMP-1570 System on Module: 200-pin SODIMM plug-in
- IMU383ZA High-performance inertial platform
- QSMP-2550 QSMP-2550 QFN Style Solder-Down Computer On Module: 108-pin QFN type lead style module with only 29 mm square and industrial temperature range.
- RoProxCon® - Hybrid The hybrid connector with integrated SoM allows a gigabit data transmission and power of up to 30W via inductive coupling.
- LoRa FMLR RF module LoRaWAN sensor transceiver and gateway card
- CM-150 CM-150 controller is used with ROBOTIS DREAM
- RoProxCon® - Data The Inline/Adaptor connector with integrated SoM enables Gigabit data transmission
- iU891A-XL iU891A-XL is a low cost and high output power USB-adapter supporting LoRa®, LoRaWAN® and wireless M-Bus.
- Generic Node Sensor Edition Platform to provide an easy way to get started with device development for a LoRaWAN® node
- iMCP HT32SX System-in-package with low power transceiver & power amplifier as ready-to-use Sigfox connectivity solution for IoT
- RM-SS2 The RM-SS2 is a sub-GHz radio module based on STM S2-LP transceiver and STM32L0 MCU targeted for low-power flexible IoT networks
- MAMWLExx LP radio module with a high-perf. processing unit
- GEA STM32MP13 STM32MP135 based SODIMM format SOM
- MicroGEA STM32MP13 STM32MP135 based Micro SOM
- SWAN2 Wall or pole mounted, battery operated gateway
- VisionSOM-STM32MP1 VisionSOM-STM32MP1 series (System-on-Module)
- Daphnis-I LoRaWAN Module Low power long range module
- LS53LX-S-L0 ToF Module Breakout board with VL53L0X & independent LED & level shifter on all pins
- STM32MP1 System-on-Module (SOM-STM32MP1) STM32MP1 single board module STM32MP157 multi-core microprocessor, up to 1GB DDR3L, up to 64GB eMMC and a 1Gb Ether PHY
- Nextent Tag Collective Physical Distancing System using BlueNRG-M2
- JPE 61850 Apis Hardware protocol converter for Smart Grid, IoT and Industrial applications with PRP (Parallel Redundancy Support).
- LPWAN Module WisDuo RAK3172 Easy-to-use, small-size, low-power solution for long-range wireless data applications
- RC-S2LP-XXX-HA ULP sub 1GHz Xchannels Radio Transceiver modules
- STM32F4 System-on-Module (SOM-STM32F4) STM32F4 based single board module with 180 MHz Arm Cortex-M4 MCU + 32 Mbytes SDRAM, 16 Mbytes NOR Flash &Ethernet PHY buffer
- STM32F7 System-on-Module (SOM-STM32F7) STM32F7 based single board module with 216 MHz 32-bit Arm Cortex-M7, up to 64 Mbytes SDRAM, 16 Mbytes NOR Flash & Ethernet PHY
- SL83215 MIPI DPHY Serializer
- SL83115 MIPI DPHY Deserializer
- PPC-A35-070 High-performance 7” processor, low-cost solution, offering exceptional performance
- System on Module: byteENGINE STM32MP25 System on Module based on STM32MP25 MPU
- MYC-LD25X CPU Module System on Module based on STM32MP257
- FMLR-WL-STM Multi-protocol RF-Modules
- Display module Gen4-STM32-70CT Display modules integrated with STM32 microcontroller
- VD56G3 Camera Module Camera module based on the VD56G3 1.5-megapixel monochromatic global shutter image sensor
- LS53LX-S-L1 ToF Module Breakout board with Saber Sensor VL53L1CB
- RoProxCon® - System-on-Module (SoM) Preconfigured module for full rotation applications
- Talaria TWO Modules INP1010/INP1011/INP1012/INP1013/INP1014/INP1015 Ultra-Low Power WiFi + BLE Modules
- DIMM-Argon DIMM-Modul with STM32MP157
- Maja AirData AV1 AV-1 is a patented communication module for autonomous systems data backhaul
- Maja AirData RL Patented 60GHz mmW module with SPL60 Antenna
- i.Core STM32MP25 STM32MP25 based SODIMM format SOM
- SmarCore STM32MP25 STM32MP25 based Micro SOM
- LS53LX-S-L3 ToF Module Breakout board with Saber Sensor VL53L3CX
- Vallarta Sub 1-GHz communication SOM for STM32WL55
- PA193 Ultra compact form factor product accelerator for IoT applications
- EaiSP Edge AI Sensing kit based on STM32N6 for prototyping and production
- ULTRA DRACONAV Fully Integrated and Secure Multi frequency GNSS Module implementing advanced jamming and spoofing detection capabilities
- SOMANET CIRCULO All-in one servo drive for robots and cobots
- VD16GZ Camera Module Camera module based on the VD16GZ 1.5-megapixel RGB-IR global shutter image sensor
- emSTAMP-Neon-CM7 Solder-on module with Cortex-M7 STM32F7
- VD66GY Camera Module Camera module based on the VD66GY consumer grade global shutter 1.5-megapixel RGB image sensor
- emSBC-Argon emSBC-Argon with STM32MP157.
- BlackMoon Sub 1-GHz communication SOM for Sigfox and 6loWPAN
- WB26-7P LoRa Transparent Module
- PA192 Product accelerator for audio analysis, voice recognition/asssistant applications
- WB25-7C LoRaWAN End Node Module
- VD55G0 Camera Module Camera module based on the VD55G0 compact and high-sensitivity 0.38-megapixel monochrome global shutter image sensor
- KG200Z KG200Z is a high-performance LoRa module launched by Quectel, which supports ultra-low power consumption and long-range wireless transmission applications
- iW-RainboW-G54S G54S Single Board Computer based on the STM32MP13X SoC
- SensiBLE Certified Bluetooth® low energy master/slave network Process Reador module, compliant with Bluetooth v4.1.
- LoRa E5 Module Module featuring ARM Cortex-M4 and SX126x embedded, supports LoRaWAN on EU868 & US915
- VD55G1 Camera Module Camera module based on the VD55G1 advanced global shutter 2D image sensor with 800 x 700 resolution
- WB25-8D LoRaWAN End Node Module
- TXMP-2550 TXMP-2550 System-on-Modules: 200-pin SODIMM plug-in
- LSD1BT-STS2BLE0 BLE Transparent Module
- MultiTech xDot Secure CE/FCC certified low-power RF module
- phyCORE-STM32MP15x System on Module with secure boot, 3D graphic processing, FuSa
- SensorTile.box Evaluation kit IoT node made up of an electronics board, a lithium rechargeble battery, a plastic housing and APP
- SensiBLE 2.1 Low power single core (SOC) system-on-chip with 32MHz 32-bit ARM® Cortex®-M0 MCU, Certified Bluetooth low energy (BLE) v5.2.
- MultiTech mDot Low cost LoRaWAN RF module & high noise immunity
- System on Module: byteENGINE STM32MP1 System on Module based on STM32MP1 MPU Series
- LOM202A00 LoRa module Most compact size module for South Korea 920-923MH
- Atlas High Precision Reference Unit
- PHOENIX-W Wireless-M-bus / OMS radio module to make a meter OMS capable or to use in a gateway as wM-bus receiver
- MultiTech® SocketModem MTQ Programmable modules with onboard cellular radio
- TpC-F/Pxxx123 Tapioca wireless-Modbus adapters connect industrial equipment to mobile Human Machine Interfaces (HMI) and cloud supervisory platforms
- DragonEYE HMI Development Platform for Mass Production Project Pre-developed hardware development platform, powered by STM32 MCUs, with preconfigured drivers to support displays, rotary encoders and touchscreen for rapid GUI Development
- SeerLens One-ST AR Glasses USB-C tethered cross-platform AR glasses with on-board 6DOF VSLAM
- Digi ConnectCore MP25 SOM Intelligent and connected, secure embedded system-on-module based on STM32MP25
- SeerSense DS80 SeerSense DS80 is a high performance SLAM Tracker integrated with AI, RGB camera and provides 6DOF, passive depth sensing throug SGBM
- TpB-F/Pxxx123 TapBus wireless-Modbus programmable industrial modules speed the creation connected systems for the IIoT
- LACROIX UserKit with Sensors and Cellular IoT Accelerate your IoT project with LACROIX UserKit
- MicroGEA STM32MP15 STM32MP157 based Micro SOM
- i.Core STM32MP15 STM32MP157 based SODIMM format SOM
- RC-SPIRIT1-868 ULP sub 1GHz Xchannels Radio Transceiver module
- RC-S2LP-XXX LP sub 1GHz Xchannels Radio Transceiver modules
- STM32H7 System-on-Module (SOM-STM32H7) STM32H7 based single board module with 480 MHz Arm Cortex-M7 MCU + 64 MBytes SDRAM, 64 MBytes QSPI NOR Flash and optional 64 KBytes EEPROM
- QSMP-1570 QSMP-1570 System-on-Modules: 100-pin QFN Solder-down
- DRACONAV Secure multi GNSS Solution for Critical Applications
- VisionSOM-STM32MP1 SODIMM200 form factor embedded computer
- DHCOS STM32MP2 Solderable SOM with STM32MP25.
- Digi ConnectCore MP15 SOM Intelligent and connected, secure embedded system-on-module based on STM32MP15
- DAVE ETRA SOM Low power consumption module based on ARM Dual Cortex-A7 architecture
- Digi ConnectCore MP13 SOM Intelligent and connected, secure embedded system-on-module based on STM32MP13
- MYC-YA15XC-T CPU Module System on Module based on STM32MP151
- FMLR-61-STM LoRaWAN®-RF-Modules
- MYC-YA157C CPU Module System on Module based on STM32MP157
- SensiGFOX 2.0 Wearable Sigfox Sensor Plug & Play SoM
- OSD32MP2 System-in-Package Fully Integrated System inPackage Module
- SensiLoRa 2.0 Wearable LoRa Sensor Plug & Play SoM
- STSAFE-TPM module ST Trusted Platform Module (TPM) module for the STM32MP1 System-on-Module
- DAVE ETRA SBC Module ready to use for industrial application based on ARM Dual Cortex-A7 architecture
- OSD32MP2 Processor Module Streamlined System-in-Package Module
- JPE 61850 Papilio Cost effective hardware protocol converter for Smart Grid, IoT and Industrial applications
- TnL-FIT203 TapNLink NFC module connects STM32 designs to mobiles for off-board Human-Machine Interfaces (HMI)
- Riverdi STM32 Displays High brightness IPS display series with STM32 board
- MYC-YF13X CPU Module System on Module based on STM32MP135