IPS4260LM

Active
Education Education

Quad low-side intelligent power switch

Download datasheet Order Direct

Product overview

Description

The IPS4260LM is a monolithic high speed (fSW up to 250 kHz) device, which can drive four independent capacitive, resistive or inductive loads with one side connected to supply voltage. The channels can be parallelized to reduce power dissipation. When connected to Vcc rail, four integrated catch diodes clamp the turn-off transients generated by inductive loads even with huge inductance; combined with proper external TVS connected to VCC or to GND the IC allows fast decay, too. Each channel is protected against overload or short circuit event: the intervention level can be set by an external resistor on ILIM pin . Built-in thermal shutdown protects the chip against overtemperature even in case of short-circuit. If enabled, the integrated cut-off protection features a non-dissipative protection in case of overload; it limits both the output average current value and, consequently, the device overheating. Cut-off delay/restart can be programmed by external resistors on CoD pin; it can be disabled by shorting CoD to GND. Two common diagnostic open drains pins (OL, for open load and FLT for cut-off and thermal shutdown) together with the four open drain on each INx pin (cut-off and thermal shutdown) feature an extensive diagnostic of the chip.

  • All features

    • 8 V to 50 V operating voltage range
    • Four independent protected channels
    • VCC undervoltage lock-out
    • High speed operation (tr, tf < 1 μs)
    • Programmable load current limitation level by external resistor
    • Typical operating load current: 0.5 A (per channel) / 2 A (one channel)
    • Thermally independent junction overtemperature protections
    • Programmable non-dissipative short-circuit protection (cut-off) by external resistor
    • Open load (off-state) and short-to-ground activated by external pull-down resistors
    • Fast demagnetization of inductive loads with integrated catch diodes clamping turn-off transients
    • Ground and VCC wire break protection
    • VCC overvoltage protection
    • Common open load diagnostic
    • Common thermal shutdown and overload diagnostic
    • Per channel thermal shutdown diagnostic
    • Designed to meet IEC 61131-2, IEC61000-4-2, IEC61000-4-4 and IEC61000-4-5
    • Miniaturized HTSSOP20 package

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IPS4260LM

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
IPS4260LM
Active
HTSSOP20 Industrial Ecopack2 15 2020-01-01T00:00:00.000+01:00
IPS4260LMTR
Active
HTSSOP20 Industrial Ecopack2 15 2020-01-01T00:00:00.000+01:00

IPS4260LM

Package:

HTSSOP20

Material Declaration**:

Marketing Status

Active

Package

HTSSOP20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

IPS4260LMTR

Package:

HTSSOP20

Material Declaration**:

Marketing Status

Active

Package

HTSSOP20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
IPS4260LM
Available at distributors

Distributor availability of IPS4260LM

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
IPS4260LMTR
Available at distributors

Distributor availability of IPS4260LMTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

IPS4260LM Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IPS4260LM

Distributor Name

Distributor reported inventory date:

IPS4260LMTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IPS4260LMTR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors