IPS8160HQ-1

Active

1.0A Octal high side driver

Download datasheet Order Direct

Product overview

Description

The IPS8160HQ and IPS8160HQ-1 are monolithic devices designed with STMicroelectronics VIPower M0-3 technology, intended to drive any kind of load with one side connected to ground. They can be driven by using a 3.3 V logic supply.

They are suitable for applications with up to 0.7 A (IPS8160HQ) or 1 A (IPS8160HQ-1) steady-state operating current.

Active current limitation combined with thermal shutdown and automatic restart protect the devices against overload. In overload conditions, the channel turns OFF and ON again automatically to maintain the junction temperature between TJSD and TR. If this condition causes the case temperature to trigger TCSD, then overloaded channels are turned OFF and can be turned back ON only when the case temperature decreases down to TCR. Non-overloaded channels continue to operate normally.

The devices automatically turn OFF in case of ground pin disconnection.

Devices are especially suitable for industrial applications conforming to IEC 61131.

  • All features

    • Operating output current: 0.7 A (IPS8160HQ) or 1.0 A (IPS8160HQ-1) per channel
    • CMOS compatible input
    • Very low standby current
    • Undervoltage shutdown
    • Overload and short-circuit protection with output current limitation
    • Junction overtemperature protection
    • Case overtemperature protection for thermal independence of the channels
    • Protection against loss of ground
    • Thermal shutdown diagnostic pin
    • Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
    • UL 2367 Certified
    • Package: QFN48L 8x6x0.9 mm

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.