Product overview
You might also like...
Featured Videos
Smart drivers with embedded galvanic isolation
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7.0 | 05 Aug 2021 | 05 Aug 2021 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Aug 2020 | 27 Aug 2020 |
Application Notes for related Tools & Software (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Aug 2020 | 27 Aug 2020 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Mar 2025 | 19 Mar 2025 | ||
09.21 | 19 Oct 2021 | 19 Oct 2021 | ||
11.2018 | 27 Feb 2022 | 27 Feb 2022 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Oct 2024 | 28 Oct 2024 |
Product Certifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 15 Jun 2021 | 15 Jun 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
ISO8200AQ | Active | TFQFPN 11.0X9.0X1.05 32L | Industrial | Ecopack3 | 15 | 2020-01-01T00:00:00.000+01:00 | |
ISO8200AQTR | Active | TFQFPN 11.0X9.0X1.05 32L | Industrial | Ecopack3 | 15 | 2020-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ISO8200AQTR | Active | 4.1593 / 1k | 2 distributors | TFQFPN 11.0X9.0X1.05 32L | Tape and Reel | PHILIPPINES | EAR99 | NEC | |||||
ISO8200AQ | Active | 4.1593 / 1k | distributors No availability of distributors reported, please contact our sales office | TFQFPN 11.0X9.0X1.05 32L | Tray | PHILIPPINES | EAR99 | NEC |
ISO8200AQTR Active
ISO8200AQ Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors