Product overview
Description
The ISO8200BQ is a galvanic isolated 8-channel driver featuring a very low supply current. It contains 2 independent galvanic isolated voltage domains (VCC for the power stage and VDD for the digital stage).
The IC is intended to drive any kind of load with one side connected to ground. Active channel current limitation (OVL) combined with thermal shutdown (OVT) and automatic restart (independent for each channel) , protects the device against overload and short-circuit.
Built-in thermal shutdown protects each channel from over-temperature and overload: each overheated channel automatically turns OFF after its junction temperature triggers the protection threshold (TJSD). The channel turns back ON if its junction temperature decreases lower than restart threshold (TJR).
An additional case temperature sensor protects the whole chip against over-temperature (OVC event): if the case temperature triggers the TCSD threshold then overloaded channels are turned OFF and restart only when case temperature decreased down to the reset threshold (TCR). Non overloaded channels continue to operate normally.
Other embedded functions are loss of ground protection, VCC and VDD UVLOs (with hysteresis), reset function for immediate power output shutdown and watchdog.
An internal circuit provides an OR-wired not latched OVT that is reported on the common FAULT indicator pin. FAULT is an open drain, active low, fault indication pin.
The Synchronous Control Mode (by driving SYNC and LOAD pins independently) is used to reduce the jittering of the outputs and to drive at the same time the outputs of different devices.
-
All features
- VCC(AMR) = 45 V
- Process side op. range VCC = 10.5 to 36 V
- RDS(on) = 0.12 Ω per channel (TYP)
- Fast demagnetization of inductive loads VDEMAG(TYP) = VCC - 50 V
- Per channel process side op. current: IOUT < 0.7 A
- Very low process and logic sides supply current
- Under-voltage shut down with auto restart and hysteresis
- Logic side 5 V and 3.3 V TTL/CMOS and MCU compatible I/Os
- Common output enable/disable pin
- Reset function for IC outputs disable
- High common mode transient immunity
- Short circuit protection on output channels: ILIM(MIN) = 0.7 A
- Per channel over-temperature protection with thermal independence of separate channels
- Case over-temperature protection
- ESD protection
- Over-voltage protection (VCC clamping)
- Loss of GNDCC and VCC protection
- Common fault open-drain diagnostic
- Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5 and IEC 61000-4-8
- UL1577 and UL508 certified
- Safety Limits as per VDE0884-11
You might also like...
Featured Videos
Smart drivers with embedded galvanic isolation
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.0 | 16 Jan 2024 | 16 Jan 2024 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Aug 2020 | 27 Aug 2020 | ||
2.0 | 31 Oct 2024 | 31 Oct 2024 |
Application Notes for related Tools & Software (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Aug 2020 | 27 Aug 2020 | ||
2.0 | 31 Oct 2024 | 31 Oct 2024 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Mar 2025 | 19 Mar 2025 | ||
09.21 | 19 Oct 2021 | 19 Oct 2021 | ||
08.2017 | 30 Apr 2021 | 30 Apr 2021 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Oct 2024 | 28 Oct 2024 |
Product Certifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 14 Jun 2021 | 14 Jun 2021 | ||
1.0 | 22 Nov 2018 | 22 Nov 2018 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
ISO8200BQ | Active | TFQFPN 11.0X9.0X1.05 32L | Industrial | Ecopack2 | 15 | 2020-01-01T00:00:00.000+01:00 | |
ISO8200BQTR | Active | TFQFPN 11.0X9.0X1.05 32L | Industrial | Ecopack2 | 15 | 2020-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ISO8200BQ | | | 3 distributors | ||||||||||
ISO8200BQTR | | | 3 distributors |
ISO8200BQ Active
ISO8200BQTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors