L6565

Active

Quasi-resonant Controller

Download datasheet Order Direct

Product overview

Description

The L6565 is a current-mode primary controller IC, specifically designed to build offline Quasi-resonant ZVS (Zero Voltage Switching at switch turn-on) flyback converters.

Quasi-resonant operation is achieved by means of a transformer demagnetization sensing input that triggers MOSFET's turn-on.

Converter's power capability variations with the mains voltage are compensated by line voltage feedforward. At light load the device features a special function that automatically lowers the operating frequency still maintaining the operation as close to ZVS as possible. In addition to very low start-up and quiescent currents, this feature helps keep low the consumption from the mains at light load and be Blue Angel and Energy Star compliant.

The IC includes also a disable function, an on-chip filter on current sense, an error amplifier with a precise reference voltage for primary regulation and an effective two-level overcurrent protection.

  • All features

    • TV/MONITOR SMPS
    • BLUE ANGEL, ENERGY STAR, ENERGY 2000 COMPLIANT
    • DIGITAL CONSUMER
    • AC-DC ADAPTERS/CHARGERS
    • PRINTERS, FAX MACHINES, PHOTOCOPIERS AND SCANNERS
    • 1% PRECISION (@ Tj = 25˚C) INTERNAL REFERENCE VOLTAGE
    • DISABLE FUNCTION (ON/OFF CONTROL)
    • QUASI-RESONANT (QR) ZERO-VOLTAGE-SWITCHING (ZVS) TOPOLOGY
    • FREQUENCY FOLDBACK FOR OPTIMUM STANDBY EFFICIENCY
    • LINE FEED FORWARD TO DELIVER CONSTANT POWER vs. MAINS CHANGE
    • ULTRA-LOW START-UP (< 70µA) AND QUIESCENT CURRENT (< 3.5mA)
    • ±400mA TOTEM POLE GATE DRIVER WITH UVLO PULL-DOWN
    • PULSE-BY-PULSE & HICCUP-MODE OCP

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.