Product overview
Description
The LD39130S is a high accuracy voltage regulator that provides 300 mA maximum current from an input voltage ranging from 1.4 V to 5.5 V, with a typical dropout voltage of 300 mV.
It is available in DFN6 1.2 x 1.3 mm package and in ultra-small Flip-chip 4 bumps package, allowing the maximum space saving.
The device is stabilized with a ceramic capacitor on the output. The ultra low drop voltage, low quiescent current and low noise features make it suitable for low power battery-operated applications. It integrates an internal logic circuitry, which allows the regulator to be in ultra low consumption mode (green mode), when the output current required is very low. The normal working mode, with fast transient response, is restored when the load current increases.
The enable logic control function puts the LD39130S in shutdown mode allowing a total current consumption lower than 0.1 μA. The current foldback and thermal protection are provided.
-
All features
- Input voltage from 1.4 to 5.5 V
- Ultra low dropout voltage (300 mV typ. at 300 mA load)
- Automatic green mode
- Very low quiescent current (1 µA in green mode, 45 µA in normal mode and 0.1 µA typ. in off mode)
- Output voltage tolerance: ± 1.0% at 25 °C
- 300 mA guaranteed output current
- Wide range of output voltages available on request: from 0.8 V up to 4.0 V
- Logic-controlled electronic shutdown
- Internal soft-start
- Compatible with ceramic capacitor COUT = 330 nF
- Internal current foldback and thermal protections
- Available in Flip-chip 4 bumps 0.69 x 0.69 mm 0.35 pitch
- Operating temperature range: -40 °C to 125 °C
- Available in 5 k or 10 k bulk depending on output voltage
Featured Products
Discover our broad range of low-dropout linear voltage regulators, including ultra-low dropout, low IQ and high PSRR LDO regulators.
Recommended for you
Events and Seminars
Related Applications
Functions
Industrial
EDA Symbols, Footprints and 3D Models
STMicroelectronics - LD39130S
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
LD39130SJ10R | Active | Flip-Chip 4 | Industrial | Ecopack2 | - | - | |
LD39130SJ12R | Active | Flip-Chip 4 | Industrial | Ecopack2 | - | - | |
LD39130SJ18R | Active | Flip-Chip 4 | Industrial | Ecopack2 | - | - | |
LD39130SJ25R | Active | Flip-Chip 4 | Industrial | Ecopack2 | - | - | |
LD39130SJ29R | Active | Flip-Chip 4 | Industrial | Ecopack2 | - | - | |
LD39130SJ30R | Active | Flip-Chip 4 | Industrial | Ecopack2 | - | - | |
LD39130SJ33R | Active | Flip-Chip 4 | Industrial | Ecopack2 | - | - | |
LD39130SJ41R | Active | Flip-Chip 4 | Industrial | Ecopack2 | - | - | |
LD39130SPU25R | Active | DFN6 1.2x1.3 | Industrial | Ecopack2 | - | - | |
LD39130SPU31R | Active | DFN6 1.2x1.3 | Industrial | Ecopack2 | - | - | |
LD39130SPUR | Active | DFN6 1.2x1.3 | Industrial | Ecopack2 | - | - |
Marketing Status
Package
Flip-Chip 4
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
Flip-Chip 4
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
Flip-Chip 4
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
Flip-Chip 4
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
Flip-Chip 4
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
Flip-Chip 4
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
Flip-Chip 4
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
Flip-Chip 4
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DFN6 1.2x1.3
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DFN6 1.2x1.3
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||||||||||||||||||
LD39130SPU31R | | | Available at distributors Distributor availability of LD39130SPU31R
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||||||||||||||||||||||
LD39130SJ30R | | | Available at 3 distributors Distributor availability of LD39130SJ30R
Distributor reported inventory date: 4/26/2025 | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||||||||||||||||||||||
LD39130SJ41R | | | Available at 1 distributors Distributor availability of LD39130SJ41R
Distributor reported inventory date: 4/26/2025 | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||||||||||||||||||||||
LD39130SJ10R | | | Available at 1 distributors Distributor availability of LD39130SJ10R
Distributor reported inventory date: 4/26/2025 | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||||||||||||||||||||||
LD39130SJ29R | | | Available at 1 distributors Distributor availability of LD39130SJ29R
Distributor reported inventory date: 4/26/2025 | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||||||||||||||||||||||
LD39130SJ18R | | | Available at 4 distributors Distributor availability of LD39130SJ18R
Distributor reported inventory date: 4/26/2025 | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||||||||||||||||||||||
LD39130SJ33R | | | Available at 2 distributors Distributor availability of LD39130SJ33R
Distributor reported inventory date: 4/26/2025 | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||||||||||||||||||||||
LD39130SJ25R | | | Available at distributors Distributor availability of LD39130SJ25R
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||||||||||||||||||||||
LD39130SPU25R | | | Available at distributors Distributor availability of LD39130SPU25R
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||||||||||||||||||||||
LD39130SPUR | | | Available at 3 distributors Distributor availability of LD39130SPUR
Distributor reported inventory date: 4/26/2025 | | | | Buy from Distributor | |
|
|
|
| |||||||||||||||||||||||||||||||||||
LD39130SJ12R | | | Available at 2 distributors Distributor availability of LD39130SJ12R
Distributor reported inventory date: 4/26/2025 | | | | Buy from Distributor | |
|
|
|
|
LD39130SPU31R Active
Part Number:
LD39130SPU31R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
-
Output Tolerance (typ):
1
Output Current (A) (nom):
0.3
Distributor reported inventory date:
Stock
Min.Order
LD39130SJ30R Active
Part Number:
LD39130SJ30R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
3
Output Tolerance (typ):
1
Output Current (A) (nom):
0.3
Farnell Element14
Stock
9904Min.Order
1DIGIKEY
Stock
17208Min.Order
1YOSUN
Stock
100Min.Order
1Distributor reported inventory date: 4/26/2025
Stock
Min.Order
LD39130SJ41R Active
Part Number:
LD39130SJ41R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
4.1
Output Tolerance (typ):
1
Output Current (A) (nom):
0.3
Farnell Element14
Stock
4884Min.Order
1Distributor reported inventory date: 4/26/2025
Stock
Min.Order
LD39130SJ10R Active
Part Number:
LD39130SJ10R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
1
Output Tolerance (typ):
1
Output Current (A) (nom):
0.3
Newark Element14
Stock
150Min.Order
0Distributor reported inventory date: 4/26/2025
Stock
Min.Order
LD39130SJ29R Active
Part Number:
LD39130SJ29R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
2.9
Output Tolerance (typ):
1
Output Current (A) (nom):
0.3
Farnell Element14
Stock
3645Min.Order
1Distributor reported inventory date: 4/26/2025
Stock
Min.Order
LD39130SJ18R Active
Part Number:
LD39130SJ18R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
1.8
Output Tolerance (typ):
1
Output Current (A) (nom):
0.3
Farnell Element14
Stock
19355Min.Order
1MOUSER
Stock
18559Min.Order
1AVNET
Stock
5000Min.Order
0DIGIKEY
Stock
29229Min.Order
1Distributor reported inventory date: 4/26/2025
Stock
Min.Order
LD39130SJ33R Active
Part Number:
LD39130SJ33R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
3.3
Output Tolerance (typ):
1
Output Current (A) (nom):
0.3
MOUSER
Stock
3999Min.Order
1DIGIKEY
Stock
13514Min.Order
1Distributor reported inventory date: 4/26/2025
Stock
Min.Order
LD39130SJ25R Active
Part Number:
LD39130SJ25R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
2.5
Output Tolerance (typ):
1
Output Current (A) (nom):
0.3
Distributor reported inventory date:
Stock
Min.Order
LD39130SPU25R Active
Part Number:
LD39130SPU25R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
-
Output Tolerance (typ):
1
Output Current (A) (nom):
0.3
Distributor reported inventory date:
Stock
Min.Order
LD39130SPUR Active
Part Number:
LD39130SPUR
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
-
Output Tolerance (typ):
1
Output Current (A) (nom):
0.3
Farnell Element14
Stock
5371Min.Order
1MOUSER
Stock
59395Min.Order
1DIGIKEY
Stock
50495Min.Order
1Distributor reported inventory date: 4/26/2025
Stock
Min.Order
LD39130SJ12R Active
Part Number:
LD39130SJ12R
Operating Temperature (°C)
Min:
Max:
Grade:
Industrial
Output Voltage (V) (nom):
1.2
Output Tolerance (typ):
1
Output Current (A) (nom):
0.3
Farnell Element14
Stock
7923Min.Order
1DIGIKEY
Stock
6160Min.Order
1Distributor reported inventory date: 4/26/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors