Product overview
Description
The LED6001 device is a LED driver that combines a boost controller and a high-side current sensing circuitry optimized for driving one string of high-brightness LEDs. The device is compatible with multiple topologies such as boost, SEPIC and floating load buck-boost. The brightness of the LEDs can be controlled through PWM dimming and analog dimming (10:1 ratio) by means of two independent pins. Enhanced PWM dimming can be obtained thanks to a MOSFET in series with the LED string and directly driven by a dedicated pin.
The high-side current sensing, in combination with a P-channel MOSFET, provides an effective protection in case the positive terminal of the LED string is shorted to ground. The high precision current sensing circuitry allows a LED current regulation reference within ± 4% accuracy over the whole temperature range and production spread.
A fault output (open-drain) informs the host system about faulty conditions: device overtemperature, output overvoltage (disconnected LED string) and LED overcurrent.
-
All features
- Switching controller section
- 5.5 V to 36 V input voltage range
- Very low shutdown current: ISHDN< 10 μA
- Internal +5 V LDO for gate driver supply
- Internal +3.3 V LDO for device supply
- Fixed frequency peak current mode control
- Adjustable (100 kHz to 1 MHz) switching frequency
- External synchronization for multi-device applications
- High performance external MOSFET driver
- Cycle-by-cycle external MOSFET OCP
- Fixed internal soft-start
- Programmable output OVP
- Boost, buck-boost and SEPIC topologies supported
- Thermal shutdown with autorestart
- Output short-circuit detection
- LED control section
- Up to 60 V output voltage
- Constant current control loop
- High-side output current sensing circuitry
- 30 to 300 mV differential sensing voltage
- ± 4% output current reference accuracy
- Output overcurrent protection
- Sensing resistor failure protection
- PWM dimming with auxiliary series switch
- Analog dimming
- Switching controller section
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
LED Lighting Design Tool
You might also like...
Featured Videos
Getting started with DC-DC LED Driver expansion board (STM32 ODE)
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 30 Sep 2024 | 30 Sep 2024 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 31 Aug 2023 | 31 Aug 2023 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LED6001TR | Active | HTSSOP16 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LED6001TR | Active | 1.1714 / 1k | 3 distributors | HTSSOP16 | Tape and Reel | PHILIPPINES | EAR99 | NEC |
LED6001TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors