Product overview
-
All features
- PWM peak current mode controller
- Input operating voltage up to 75 V
- Internal high-voltage start up regulator with 20 mA current capability
- Current sense with programmable blanking time up to 200 ns
- Programmable fixed frequency up to 1 MHz
- Soft-start up with settable time
- Soft turn off (optionally disabled)
- Dual low-side complementary gate drivers
- Programmable dead time from 10 to 200 ns between GATE1 and GATE2
- Gate drivers have 1 A peak capability
- GATE2 optionally turned off for reduced consumption
- 80% maximum duty cycle with internal slope compensation
- Internal pull-up resistor on CTL pin enables the optocoupler connection
- Operating current consumption & 1.5 mA
- Embedded protections:
- Severe overcurrent protection with latch after 4 events
- Delayed overload protection with automatic restart
- Feedback disconnection (OV) protection on VC
- Thermal shutdown
- High efficiency topologies:
- Flyback, forward
- Flyback with synchronous rectification
- Flyback with active clamp
- Forward with active clamp
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 24 Sep 2019 | 24 Sep 2019 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 20 May 2024 | 20 May 2024 | ||
1.0 | 27 Jun 2014 | 27 Jun 2014 |
Design Notes & Tips (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 20 May 2024 | 20 May 2024 |
Application Notes for related Tools & Software (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 20 May 2019 | 20 May 2019 | ||
2.0 | 17 May 2019 | 17 May 2019 | ||
1.0 | 20 Dec 2018 | 20 Dec 2018 | ||
1.0 | 18 Oct 2018 | 18 Oct 2018 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
12.2024 | 18 Dec 2024 | 18 Dec 2024 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 04 Feb 2021 | 04 Feb 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
PM8804TR | Active | VFQFPN 16 3x3x1.0 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PM8804TR | Active | 0.8006 / 1k | distributors No availability of distributors reported, please contact our sales office | VFQFPN 16 3x3x1.0 | Tape and Reel | CHINA | EAR99 | NEC |
PM8804TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors