Product overview
Description
The STEF12S is an integrated electronic fuse optimized to monitor the 12 V DC power lines.
When connected in series to the main power rail, it is able to precisely detect and react to overcurrent and overvoltage conditions.
When an overload condition occurs, the device limits the output current to a safe value defined by the user. If the anomalous overload condition persists, the device goes into an open state, disconnecting the load from the power supply.
In case of overvoltage on the input, the device regulates the output to a preset safe value.
Undervoltage lockout prevents the load from malfunction, keeping the device off if the rail voltage is too low.
The STEF12S features the adjustable turn-on slew-rate, which is useful to keep the in-rush current under control during startup and hot-swap operations.
On the DFN10 package a dedicated pin provides a gate control for an external optional N-channel Power FET, used to implement the reverse current blocking in case of input voltage loss.
The STEF05S is a companion chip for the 5 V rails, useful to implement a complete power rail control in data-storage applications.
-
All features
- 15 V typical output overvoltage clamp
- Absolute maximum voltage of 25 V
- Adjustable current limit
- Thermal protection
- Input undervoltage lockout
- Low inrush current during startup
- Integrated 40 mΩ Power FET
- En/fault pin
- Adjustable slew rate for output voltage
- Gate control pin for reverse current blocking FET (DFN10 package)
- TSOT23-8L and DFN10 (3x3 mm) packages
- Latch (STEF12S) or autoretry (STEF12SA) versions
- UL2367 Recognized - File N. E468771
- IEC 62368-1 CB certified
Recommended for you
Events and Seminars
Related Applications
Industrial
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 18 Dec 2023 | 18 Dec 2023 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 25 Oct 2023 | 25 Oct 2023 |
Product Certifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 24 Nov 2023 | 24 Nov 2023 | ||
1.0 | 24 Nov 2023 | 24 Nov 2023 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - STEF12S
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STEF12SAGR | Active | TSOT 8L | Industrial | Ecopack2 | - | - | |
STEF12SAPUR | Active | DFN10 3X3 | Industrial | Ecopack2 | - | - | |
STEF12SGR | Active | TSOT 8L | Industrial | Ecopack2 | - | - | |
STEF12SPUR | Active | DFN10 3X3 | Industrial | Ecopack2 | - | - | |
Marketing Status
Package
TSOT 8L
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DFN10 3X3
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TSOT 8L
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DFN10 3X3
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||||||||||||
STEF12SPUR | Active | 0.6883 / 1k | Available at 5 distributors Distributor availability of STEF12SPUR
Distributor reported inventory date: 4/17/2025 | | | | Buy from Distributor | | DFN10 3X3 | Tape and Reel | CHINA | EAR99 | NEC | -40 | 125 | |||||||||||||||||||||||||||||||||
STEF12SAPUR | Active | 0.6883 / 1k | Available at 1 distributors Distributor availability of STEF12SAPUR
Distributor reported inventory date: 4/17/2025 | | | | Buy from Distributor | | DFN10 3X3 | Tape and Reel | CHINA | EAR99 | NEC | -40 | 125 | |||||||||||||||||||||||||||||||||
STEF12SGR | Active | 0.6652 / 1k | Available at 3 distributors Distributor availability of STEF12SGR
Distributor reported inventory date: 4/17/2025 | | | | Buy from Distributor | | TSOT 8L | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 125 | |||||||||||||||||||||||||||||||||
STEF12SAGR | Active | 0.7318 / 1k | Available at 5 distributors Distributor availability of STEF12SAGR
Distributor reported inventory date: 4/16/2025 | | | | Buy from Distributor | | TSOT 8L | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 125 |
STEF12SPUR Active
Part Number:
STEF12SPUR
Operating Temperature (°C)
Min:
-40
Max:
125
Farnell Element14
Stock
1395Min.Order
1MOUSER
Stock
1951Min.Order
1DIGIKEY
Stock
2086Min.Order
1Newark Element14
Stock
961Min.Order
0YOSUN
Stock
180Min.Order
1Distributor reported inventory date: 4/17/2025
Stock
Min.Order
STEF12SAPUR Active
Part Number:
STEF12SAPUR
Operating Temperature (°C)
Min:
-40
Max:
125
YOSUN
Stock
200Min.Order
1Distributor reported inventory date: 4/17/2025
Stock
Min.Order
STEF12SGR Active
Part Number:
STEF12SGR
Operating Temperature (°C)
Min:
-40
Max:
125
MOUSER
Stock
578Min.Order
1DIGIKEY
Stock
5504Min.Order
1YOSUN
Stock
200Min.Order
1Distributor reported inventory date: 4/17/2025
Stock
Min.Order
STEF12SAGR Active
Part Number:
STEF12SAGR
Operating Temperature (°C)
Min:
-40
Max:
125
Farnell Element14
Stock
4450Min.Order
1ANGLIA Live
Stock
3500Min.Order
1MOUSER
Stock
1220Min.Order
1DIGIKEY
Stock
3030Min.Order
1Newark Element14
Stock
1475Min.Order
0Distributor reported inventory date: 4/16/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors