Product overview
Description
The STGAP2GSN is a single gate driver which provides isolation between the gate driving channel and the low voltage control and interface circuitry.
The gate driver is characterized by 2 A source and 3 A sink capability and rail-to-rail outputs, making the device also suitable for mid and high power applications such as power conversion and motor driver inverters in industrial applications.
The device allows to independently optimize turn-on and turn-off by using dedicated gate resistors.
The device integrates protection functions including thermal shutdown ans UVLO with optimized level for Enhancement-mode GaN FETs, which enables easy design high efficiency and reliable systems. Dual input pins allow the selection of signal polarity control and implementation of HW interlocking protection to avoid cross-conduction in case of controller malfunction.
The input to output propagation delay results contained within 45 ns, providing high PWM control accuracy.
A standby mode is available to reduce idle power consumption.
-
All features
- High voltage rail up to 1700 V
- Driver current capability: 2 A / 3 A source/sink @25 °C, VH = 6 V
- dV/dt transient immunity ±100 V/ns
- Input-output propagation delay: 45 ns
- Separate sink and source option for easy gate driving configuration
- UVLO function optimized for GaN
- Gate driving voltage up to 15 V
- 3.3 V, 5 V TTL/CMOS inputs with hysteresis
- Temperature shut-down protection
- Standby function
- Narrow body SO-8 package
You might also like...
Recommended for you
Recommended Tools & Software
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 09 Jan 2023 | 09 Jan 2023 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
12.2024 | 09 Jan 2025 | 09 Jan 2025 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STGAP2GSNC | Active | SO-8 | Industrial | Ecopack3 | 15 | 2025-01-01T00:00:00.000+01:00 | |
STGAP2GSNCTR | Active | SO-8 | Industrial | Ecopack3 | 15 | 2025-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Rth (°C/W) (typ) (Junction To Ambient) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
STGAP2GSNCTR | | | 3 distributors |
| |||||||||||
STGAP2GSNC | | | distributors No availability of distributors reported, please contact our sales office |
|
STGAP2GSNCTR Active
STGAP2GSNC Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors