STGAP2S

Active
Education Education

Galvanically isolated 4 A single gate driver

Download datasheet Order Direct

Product overview

Description

The STGAP2S is a single gate driver which provides galvanic isolation between the gate driving channel and the low voltage control and interface circuitry.

The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for mid and high power applications such as power conversion and motor driver inverters in industrial applications. The device is available in two different configurations. The configuration with separated output pins allows to independently optimize turn-on and turn-off by using dedicated gate resistors. The configuration featuring single output pin and Miller CLAMP function prevents gate spikes during fast commutations in half-bridge topologies. Both configurations provide high flexibility and bill of material reduction for external components.

The device integrates UVLO and thermal shutdown protection functions to facilitate the design of highly reliable systems. Dual input pins allow the selection of signal polarity control and implementation of HW interlocking protection to avoid cross-conduction in case of controller malfunction. The input to output propagation delay is less than 75 ns, which delivers high PWM control accuracy. A standby mode is available to reduce idle power consumption.

  • All features

    • High voltage rail up to 1700 V
    • Driver current capability: 4 A sink/source @25°C
    • 100 V/ns Common Mode Transient Immunity (CMTI)
    • Overall input-output propagation delay: 75 ns
    • Separate sink and source option for easy gate driving configuration
    • 4 A Miller CLAMP dedicated pin option
    • UVLO function
    • Gate driving voltage up to 26 V
    • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
    • Temperature shut-down protection
    • Standby function
    • Narrow body SO-8 package
    • UL 1577 recognized

Circuit Diagram

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVALSTGAP2SCM

      Active

      Demonstration board for STGAP2SCM isolated 4 A single gate driver

      Motor control ST
      EVALSTGAP2SCM

      Description:

      Demonstration board for STGAP2SCM isolated 4 A single gate driver

      EVALSTGAP2SM

      Active

      Demonstration board for STGAP2SM isolated 4 A single gate

      Motor control ST
      EVALSTGAP2SM

      Description:

      Demonstration board for STGAP2SM isolated 4 A single gate

      STDES-PFCBIDIR

      Active

      15 kW, three-phase, three-level Active Front End (AFE) bidirectional converter for industrial and electric vehicle DC fast charging applications

      Power supplies and converters ST
      STDES-PFCBIDIR

      Description:

      15 kW, three-phase, three-level Active Front End (AFE) bidirectional converter for industrial and electric vehicle DC fast charging applications

      STDES-VIENNARECT

      Active

      15 kW, three-phase Vienna rectifier with low cost mixed-signal control for power factor correction

      Power supplies and converters ST
      STDES-VIENNARECT

      Description:

      15 kW, three-phase Vienna rectifier with low cost mixed-signal control for power factor correction

      STEVAL-DPSTPFC1

      Active

      3.6 kW Totem Pole PFC with inrush current limiter reference design using TN3050H-12WY and SCTW35N65G2V

      Power supplies and converters ST
      STEVAL-DPSTPFC1

      Description:

      3.6 kW Totem Pole PFC with inrush current limiter reference design using TN3050H-12WY and SCTW35N65G2V

      STEVAL-TTPPFC01

      Active

      99.3% efficiency, 2 kW, 3-channel interleaved totem-pole PFC with resonant ZVS digital control

      Power supplies and converters ST
      STEVAL-TTPPFC01

      Description:

      99.3% efficiency, 2 kW, 3-channel interleaved totem-pole PFC with resonant ZVS digital control

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGAP2S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STGAP2SCM
Active
SO-8 Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00
STGAP2SCMTR
Active
SO-8 Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00
STGAP2SM
Active
SO-8 Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00
STGAP2SMTR
Active
SO-8 Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00

STGAP2SCM

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STGAP2SCMTR

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STGAP2SM

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STGAP2SMTR

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Rth (°C/W) (typ) (Junction To Ambient)
min
max
STGAP2SMTR
Available at distributors

Distributor availability of STGAP2SMTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGAP2SCMTR
Available at distributors

Distributor availability of STGAP2SCMTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGAP2SCM
Available at distributors

Distributor availability of STGAP2SCM

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGAP2SM
Available at distributors

Distributor availability of STGAP2SM

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGAP2SMTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGAP2SMTR

Operating Temperature (°C)

Min:

Max:

Rth (°C/W) (typ) (Junction To Ambient):

130

Distributor Name

Distributor reported inventory date:

STGAP2SCMTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGAP2SCMTR

Operating Temperature (°C)

Min:

Max:

Rth (°C/W) (typ) (Junction To Ambient):

130

Distributor Name

Distributor reported inventory date:

STGAP2SCM Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGAP2SCM

Operating Temperature (°C)

Min:

Max:

Rth (°C/W) (typ) (Junction To Ambient):

130

Distributor Name

Distributor reported inventory date:

STGAP2SM Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGAP2SM

Operating Temperature (°C)

Min:

Max:

Rth (°C/W) (typ) (Junction To Ambient):

130

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors