Product overview
Description
The VIPER31 device is a high-voltage converter that smartly integrates an 800 V avalanche rugged power MOSFET with PWM current-mode control. The 800 V breakdown allows extended input voltage range to be applied, as well as to reduce the size of the DRAIN snubber circuit. The IC can meet the most stringent energy-saving standards as it has very low consumption and operates in pulse frequency modulation at light load. Overvoltage and undervoltage protections with separate and settable intervention thresholds are available at OVP and UVP pins respectively. UVP can also be used as a disabling input for the entire SMPS, with ultra-low residual input power consumption. Integrated HV startup, sense FET, error amplifier and oscillator with frequency jitter allow a complete application to be designed with a minimum component count. Flyback, buck and buck boost topologies are supported.
-
All features
- 800 V avalanche-rugged power MOSFET to cover ultra-wide VAC input range
- Embedded HV startup and sense FET
- Current mode PWM controller
- Drain current limit protection (OCP):
- 710 mA (VIPER317)
- 850 mA (VIPER318)
- 990 mA (VIPER319)
- Wide supply voltage range: 4.5 V to 30 V
- < 20 mW @ 230 VAC in no-load;
- < 430 mW @ 230 VAC, 25 0mW output load
- Jittered switching frequency reduces the EMI filter cost:
- 30 kHz ± 7% (type X)
- 60 kHz ± 7% (type L)
- 132 kHz ±7% (type H)
- Embedded E/A with 1.2 V reference
- Built-in soft-start for improved system reliability
- Protections with automatic restart:
- overload/short-circuit (OLP)
- thermal shutdown
- overvoltage
- Protections without automatic restart:
- pulse-skip protection to avoid flux runaway
- undervoltage/disable
- max. duty cycle
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 15 Apr 2020 | 15 Apr 2020 |
SIMPLIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2023.12 | 21 Dec 2023 | 21 Dec 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VIPER317HDTR | Active | SO-16 | Industrial | Ecopack3 | |
VIPER317LDTR | Active | SO-16 | Industrial | Ecopack3 | |
VIPER318HDTR | Active | SO-16 | Industrial | Ecopack3 | |
VIPER318LDTR | Active | SO-16 | Industrial | Ecopack3 | |
VIPER318XDTR | Active | SO-16 | Industrial | Ecopack3 | |
VIPER319HDTR | Active | SO-16 | Industrial | Ecopack3 | |
VIPER319LDTR | Active | SO-16 | Industrial | Ecopack3 | |
VIPER319XDTR | Active | SO-16 | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Transistor Breakdown Voltage (V) (min) | Drain Current (A) (nom) | RDS(on) (Ω) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
VIPER319XDTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
VIPER319HDTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
VIPER318XDTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
VIPER318HDTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
VIPER318LDTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
VIPER317LDTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
VIPER317HDTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
VIPER319LDTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
VIPER319XDTR Active
VIPER319HDTR Active
VIPER318XDTR Active
VIPER318HDTR Active
VIPER318LDTR Active
VIPER317LDTR Active
VIPER317HDTR Active
VIPER319LDTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors