Product overview
Description
This N-channel Power MOSFET utilizes STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.
-
All features
- Among the lowest RDS(on) on the market
- Excellent FoM (figure of merit)
- Low Crss/Ciss ratio for EMI immunity
- High avalanche ruggedness
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 14 Dec 2018 | 14 Dec 2018 |
Application Notes (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 18 Mar 2022 | 18 Mar 2022 | ||
1.1 | 26 May 2021 | 26 May 2021 | ||
1.5 | 19 Nov 2024 | 19 Nov 2024 | ||
1.1 | 20 May 2024 | 20 May 2024 | ||
1.1 | 13 Sep 2018 | 13 Sep 2018 |
Technical Notes & Articles (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.4 | 11 Jul 2023 | 11 Jul 2023 | ||
2.0 | 23 Nov 2023 | 23 Nov 2023 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.3 | 21 Oct 2016 | 21 Oct 2016 |
Flyers (5 of 6)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Apr 2023 | 13 Apr 2023 | ||
1.0 | 15 Sep 2021 | 15 Sep 2021 | ||
1.0 | 03 Mar 2025 | 03 Mar 2025 | ||
1.0 | 27 Feb 2022 | 27 Feb 2022 | ||
1.0 | 08 May 2020 | 08 May 2020 | ||
1.0 | 07 Dec 2022 | 07 Dec 2022 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 11 Jan 2021 | 11 Jan 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STL180N6F7 | Active | PowerFLAT 5x6 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STL180N6F7 | Active | 1.121 / 1k | distributors No availability of distributors reported, please contact our sales office | PowerFLAT 5x6 | Tape and Reel | CHINA | EAR99 | NEC |
STL180N6F7 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors