Product overview
Description
The L6981 is an easy to use synchronous monolithic step-down regulator capable of delivering up to 1.5 A DC to the load. The wide input voltage range makes the device suitable for a broad range of applications. The L6981 is based on a peak current mode architecture and is packaged in an SO8 with internal compensation, thus minimizing design complexity and size.
The L6981 is available both in low consumption mode (LCM) and low noise mode (LNM) versions. LCM maximizes the efficiency at light-load with controlled output voltage ripple so the device is suitable for battery-powered applications.
LNM makes the switching frequency constant and minimizes the output voltage ripple for light-load operations, meeting the specification for low noise sensitive applications.
The EN pin provides output enable/disable functionality. The typical shutdown current is 2 µA when disabled. As soon as the EN pin is pulled up the device is enabled and the internal 1.3 ms soft-start takes place. Pulse-by-pulse current sensing on both power elements implements an effective constant current protection and thermal shutdown prevents thermal run-away.
-
All features
- 3.5 V to 38 V operating input voltage
- Output voltage from 0.85 V to VIN
- 3.3 / 5 V fixed output voltage versions
- 1.5 A DC output current
- 20 μA operating quiescent current
- Internal compensation network
- Two different versions: LCM for high efficiency at light-loads and LNM for noise sensitive applications
- 2 μA shutdown current
- Internal soft-start
- High voltage VIN compatible Enable
- Output overvoltage protection
- Output voltage sequencing
- Thermal protection
- Synchronization to external clock for LNM devices
- SO8 package
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SIMPLIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2023.07 | 25 Jan 2024 | 25 Jan 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L6981C33DR | Active | SO-8 | Industrial | Ecopack2 | |
L6981C50DR | Active | SO-8 | Industrial | Ecopack2 | |
L6981CDR | Active | SO-8 | Industrial | Ecopack2 | |
L6981N33DR | Active | SO-8 | Industrial | Ecopack2 | |
L6981N50DR | Active | SO-8 | Industrial | Ecopack2 | |
L6981NDR | Active | SO-8 | Industrial | Ecopack2 |
L6981C33DR
Package:
SO-8Material Declaration**:
L6981C50DR
Package:
SO-8Material Declaration**:
L6981N33DR
Package:
SO-8Material Declaration**:
L6981N50DR
Package:
SO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L6981C50DR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
L6981N50DR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
L6981N33DR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
L6981CDR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
L6981NDR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
L6981C33DR | | | distributors No availability of distributors reported, please contact our sales office |
L6981C50DR Active
L6981N50DR Active
L6981N33DR Active
L6981CDR Active
L6981NDR Active
L6981C33DR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors