Product overview
Description
The STM32WB55xx and STM32WB35xx multiprotocol wireless and ultra-low-power devices embed a powerful and ultra-low-power radio compliant with the Bluetooth® Low Energy SIG specification 5.4 and with IEEE 802.15.4-2011. They contain a dedicated Arm® Cortex®-M0+ for performing all the real-time low layer operation.
The devices are designed to be extremely low-power and are based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 64 MHz. This core features a Floating point unit (FPU) single precision that supports all Arm®single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) that enhances application security.
Enhanced inter-processor communication is provided by the IPCC with six bidirectional channels. The HSEM provides hardware semaphores used to share common resources between the two processors.
The devices embed high-speed memories (up to 1 Mbyte of flash memory for STM32WB55xx, up to 512 Kbytes for STM32WB35xx, up to 256 Kbytes of SRAM for STM32WB55xx, 96 Kbytes for STM32WB35xx), a Quad-SPI flash memory interface (available on all packages) and an extensive range of enhanced I/Os and peripherals.
Direct data transfer between memory and peripherals and from memory to memory is supported by fourteen DMA channels with a full flexible channel mapping by the DMAMUX peripheral.
The devices feature several mechanisms for embedded flash memory and SRAM: readout protection, write protection and proprietary code readout protection. Portions of the memory can be secured for Cortex® -M0+ exclusive access.
The two AES encryption engines, PKA, and RNG enable lower layer MAC and upper layer cryptography. A customer key storage feature may be used to keep the keys hidden.
The devices offer a fast 12-bit ADC and two ultra-low-power comparators associated with a high accuracy reference voltage generator.
These devices embed a low-power RTC, one advanced 16-bit timer, one general-purpose32-bit timer, two general-purpose 16-bit timers, and two 16-bit low-power timers.
In addition, up to 18 capacitive sensing channels are available for STM32WB55xx (not on UFQFPN48 package). The STM32WB55xx also embed an integrated LCD driver up to 8x40 or 4x44, with internal step-up converter.
The STM32WB55xx and STM32WB35xx also feature standard and advanced communication interfaces, namely one USART (ISO 7816, IrDA, Modbus, and Smartcard mode), one low- power UART (LPUART), two I2Cs (SMBus/PMBus), two SPIs (one for STM32WB35xx) up to 32 MHz, one serial audio interface (SAI) with two channels and three PDMs, one USB 2.0 FS device with embedded crystal-less oscillator, supporting BCD and LPM and one Quad-SPI with execute-in-place (XIP) capability.
The STM32WB55xx and STM32WB35xx operate in the -40 to +105 °C (+125 °C junction) and -40 to +85 °C (+105 °C junction) temperature ranges from a 1.71 to 3.6 V power supply. A comprehensive set of power-saving modes enables the design of low-power applications.
The devices include independent power supplies for analog input for ADC.
The STM32WB55xx and STM32WB35xx integrate a high efficiency SMPS step-down converter with automatic bypass mode capability when the VDD falls below VBORx (x = 1, 2, 3, 4) voltage level (default is 2.0 V). It includes independent power supplies for analog input for ADC and comparators, as well as a 3.3 V dedicated supply input for USB.
A VBAT dedicated supply allows the devices to back up the LSE 32.768 kHz oscillator, the RTC and the backup registers, thus enabling the STM32WB55xx and STM32WB35xx to supply these functions even if the main VDD is not present through a CR2032-like battery, a Supercap or a small rechargeable battery.
The STM32WB55xx offer four packages, from 48 to 129 pins. The STM32WB35xx offer one package, 48 pins.
-
All features
- Include ST state-of-the-art patented technology
- Radio
- 2.4 GHz
- RF transceiver supporting Bluetooth® 5.4 specification, IEEE 802.15.4-2011 PHY and MAC, supporting Thread 1.3 and Zigbee® 3.0
- RX sensitivity: -96 dBm (Bluetooth® Low Energy at 1 Mbps), -100 dBm (802.15.4)
- Programmable output power up to +6 dBm with 1 dB steps
- Integrated balun to reduce BOM
- Support for 2 Mbps
- Support GATT caching
- Support EATT (enhanced ATT)
- Support advertising extension
- Dedicated Arm® 32-bit Cortex® M0+ CPU for real-time Radio layer
- Accurate RSSI to enable power control
- Suitable for systems requiring compliance with radio frequency regulations ETSI EN 300 328, EN 300 440, FCC CFR47 Part 15 and ARIB STD-T66
- Support for external PA
- Available integrated passive device (IPD) companion chip for optimized matching solution (MLPF-WB-01E3, or MLPF-WB55-02E3, or MLPF-WB-02D3)
- Ultra-low-power platform
- 1.71 to 3.6 V power supply
- – 40 °C to 85 / 105 °C temperature ranges
- 13 nA shutdown mode
- 600 nA Standby mode + RTC + 32 KB RAM
- 2.1 µA Stop mode + RTC + 256 KB RAM
- Active-mode MCU: < 53 µA / MHz when RF and SMPS on
- Radio: Rx 4.5 mA / Tx at 0 dBm 5.2 mA
- Core: Arm® 32-bit Cortex®-M4 CPU with FPU, adaptive real-time accelerator (ART Accelerator) allowing 0-wait-state execution from flash memory, frequency up to 64 MHz, MPU, 80 DMIPS, and DSP instructions
- Performance benchmark
- 1.25 DMIPS/MHz (Drystone 2.1)
- 219.48 CoreMark® (3.43 CoreMark/MHz at 64 MHz)
- Energy benckmark
- 303 ULPMark™ CP score
- Supply and reset management
- High efficiency embedded SMPS step-down converter with intelligent bypass mode
- Ultra-safe, low-power BOR (brownout reset) with five selectable thresholds
- Ultra-low-power POR/PDR
- Programmable voltage detector (PVD)
- VBAT mode with RTC and backup registers
- Clock sources
- 32 MHz crystal oscillator with integrated trimming capacitors (Radio and CPU clock)
- 32 kHz crystal oscillator for RTC (LSE)
- Internal low-power 32 kHz (±5%) RC (LSI1)
- Internal low-power 32 kHz (stability ±500 ppm) RC (LSI2)
- Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25% accuracy)
- High speed internal 16 MHz factory trimmed RC (±1%)
- 2x PLL for system clock, USB, SAI, ADC
- Memories
- Up to 1 MB flash memory with sector protection (PCROP) against R/W operations, enabling radio stack and application
- Up to 256 KB SRAM, including 64 KB with hardware parity check
- 20x 32-bit backup register
- Boot loader supporting USART, SPI, I2C and USB interfaces
- OTA (over the air) Bluetooth® Low Energy and 802.15.4 update
- Quad SPI memory interface with XIP
- 1 Kbyte (128 double words) OTP
- Rich analog peripherals (down to 1.62 V)
- 12-bit ADC 4.26 Msps, up to 16-bit with hardware oversampling, 200 µA/Msps
- 2x ultra-low-power comparator
- Accurate 2.5 V or 2.048 V reference voltage buffered output
- System peripherals
- Inter processor communication controller (IPCC) for communication with Bluetooth® Low Energy and 802.15.4
- HW semaphores for resource sharing between CPUs
- 2x DMA controllers (7x channels each) supporting ADC, SPI, I2C, USART, QSPI, SAI, AES, timers
- 1x USART (ISO 7816, IrDA, SPI Master, Modbus, and Smartcard mode)
- 1x LPUART (low power)
- 2x SPI 32 Mbit/s
- 2x I2C (SMBus/PMBus®)
- 1x SAI (dual channel high quality audio)
- 1x USB 2.0 FS device, crystal-less, BCD and LPM
- Touch sensing controller, up to 18 sensors
- LCD 8x40 with step-up converter
- 1x 16-bit, four channels advanced timer
- 2x 16-bit, two channels timer
- 1x 32-bit, four channels timer
- 2x 16-bit ultra-low-power timer
- 1x independent Systick
- 1x independent watchdog
- 1x window watchdog
- Security and ID
- Secure firmware installation (SFI) for Bluetooth® Low Energy and 802.15.4 SW stack
- 3x hardware encryption AES maximum 256-bit for the application, the Bluetooth® Low Energy and IEEE802.15.4
- Customer key storage/manager services
- HW public key authority (PKA)
- Cryptographic algorithms: RSA, Diffie-Helman, ECC over GF(p)
- True random number generator (RNG)
- Sector protection against R/W operation (PCROP)
- CRC calculation unit
- Die information: 96-bit unique ID
- IEEE 64-bit unique ID, possibility to derive 802.15.4 64-bit and Bluetooth® Low Energy 48-bit EUI
- Up to 72 fast I/Os, 70 of them 5 V-tolerant
- Development support
- Serial wire debug (SWD), JTAG for the application processor
- Application cross trigger with input / output
- Embedded Trace Macrocell™ for application
- ECOPACK2 compliant packages
Circuit Diagram
More from the product line

You might also like...
Recommended for you
Recommended Tools & Software
Recommended documentation
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
17.0 | 07 Oct 2024 | 07 Oct 2024 |
Application Notes (5 of 73)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 08 Jul 2020 | 08 Jul 2020 | ||
1.0 | 23 Jul 2020 | 23 Jul 2020 | ||
1.0 | 31 Jan 2022 | 31 Jan 2022 | ||
1.0 | 17 May 2021 | 17 May 2021 | ||
4.0 | 06 Jul 2022 | 06 Jul 2022 | ||
1.1 | 16 Jan 2024 | 16 Jan 2024 | ||
2.1 | 24 Apr 2020 | 24 Apr 2020 | ||
3.0 | 16 Jul 2019 | 16 Jul 2019 | ||
1.0 | 22 Jun 2021 | 22 Jun 2021 | ||
9.0 | 25 Nov 2024 | 25 Nov 2024 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
2.0 | 17 Jul 2023 | 17 Jul 2023 | ||
5.0 | 27 Feb 2025 | 27 Feb 2025 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
2.0 | 15 May 2024 | 15 May 2024 | ||
4.0 | 04 Oct 2024 | 04 Oct 2024 | ||
5.0 | 12 Apr 2024 | 12 Apr 2024 | ||
23.0 | 27 Feb 2025 | 27 Feb 2025 | ||
7.0 | 09 Dec 2024 | 09 Dec 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 17 Aug 2022 | 17 Aug 2022 | ||
4.0 | 27 Jul 2022 | 27 Jul 2022 | ||
18.0 | 30 Aug 2024 | 30 Aug 2024 | ||
16.0 | 25 Jul 2024 | 25 Jul 2024 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 03 Apr 2024 | 03 Apr 2024 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
9.0 | 22 Oct 2024 | 22 Oct 2024 | ||
10.0 | 29 Oct 2024 | 29 Oct 2024 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
1.0 | 25 Sep 2023 | 25 Sep 2023 | ||
10.0 | 14 Mar 2025 | 14 Mar 2025 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
4.0 | 29 Apr 2023 | 29 Apr 2023 | ||
11.0 | 02 May 2024 | 02 May 2024 | ||
5.0 | 27 Feb 2025 | 27 Feb 2025 | ||
2.0 | 25 Aug 2020 | 25 Aug 2020 | ||
7.0 | 27 Feb 2025 | 27 Feb 2025 | ||
14.0 | 18 Feb 2025 | 18 Feb 2025 | ||
2.0 | 17 Jul 2019 | 17 Jul 2019 | ||
6.0 | 14 Mar 2024 | 14 Mar 2024 | ||
28.0 | 13 Jan 2025 | 13 Jan 2025 | ||
7.0 | 27 Jun 2023 | 27 Jun 2023 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
12.0 | 27 Feb 2025 | 27 Feb 2025 | ||
11.0 | 27 Feb 2025 | 27 Feb 2025 | ||
13.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
3.0 | 31 May 2023 | 31 May 2023 | ||
5.0 | 31 May 2023 | 31 May 2023 | ||
1.1 | 24 Apr 2020 | 24 Apr 2020 | ||
7.0 | 01 Dec 2023 | 01 Dec 2023 | ||
1.0 | 18 May 2020 | 18 May 2020 | ||
4.0 | 13 Dec 2021 | 13 Dec 2021 | ||
15.0 | 06 Feb 2025 | 06 Feb 2025 | ||
1.0 | 10 Nov 2021 | 10 Nov 2021 | ||
1.1 | 19 Oct 2021 | 19 Oct 2021 | ||
3.0 | 29 Mar 2022 | 29 Mar 2022 | ||
65.0 | 17 Feb 2025 | 17 Feb 2025 | ||
7.0 | 06 Dec 2022 | 06 Dec 2022 | ||
1.0 | 02 Feb 2021 | 02 Feb 2021 | ||
2.1 | 24 Apr 2020 | 24 Apr 2020 | ||
1.0 | 02 Jul 2021 | 02 Jul 2021 | ||
3.0 | 27 Jul 2022 | 27 Jul 2022 | ||
4.1 | 24 Apr 2020 | 24 Apr 2020 | ||
8.0 | 07 Nov 2024 | 07 Nov 2024 | ||
19.0 | 05 Feb 2025 | 05 Feb 2025 | ||
17.0 | 17 Feb 2025 | 17 Feb 2025 | ||
1.1 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 28 Jul 2020 | 28 Jul 2020 |
Technical Notes & Articles (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 11 Jul 2017 | 11 Jul 2017 | ||
5.0 | 17 Jul 2024 | 17 Jul 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 |
User Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Oct 2021 | 26 Oct 2021 | ||
1.0 | 18 Feb 2022 | 18 Feb 2022 |
Reference Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
14.0 | 09 Jan 2025 | 09 Jan 2025 |
Programming Manuals (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
13.0 | 17 Dec 2024 | 17 Dec 2024 | ||
9.0 | 20 Jun 2024 | 20 Jun 2024 | ||
10.0 | 23 Mar 2020 | 23 Mar 2020 |
Errata Sheets (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
16.0 | 14 Jan 2025 | 14 Jan 2025 |
Application Notes for related Tools & Software (5 of 19)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 23 Feb 2018 | 23 Feb 2018 | ||
1.0 | 28 Feb 2025 | 28 Feb 2025 | ||
4.0 | 10 Feb 2022 | 10 Feb 2022 | ||
2.0 | 14 Dec 2020 | 14 Dec 2020 | ||
3.0 | 24 Jul 2020 | 24 Jul 2020 | ||
1.0 | 29 Oct 2019 | 29 Oct 2019 | ||
10.0 | 22 Aug 2023 | 22 Aug 2023 | ||
5.0 | 05 Oct 2021 | 05 Oct 2021 | ||
16.0 | 25 Jul 2024 | 25 Jul 2024 | ||
9.0 | 22 Oct 2024 | 22 Oct 2024 | ||
18.0 | 11 Mar 2025 | 11 Mar 2025 | ||
2.0 | 28 Feb 2025 | 28 Feb 2025 | ||
8.0 | 20 Dec 2021 | 20 Dec 2021 | ||
7.0 | 27 Sep 2021 | 27 Sep 2021 | ||
1.0 | 14 Jan 2020 | 14 Jan 2020 | ||
4.0 | 09 Mar 2023 | 09 Mar 2023 | ||
3.0 | 28 Feb 2023 | 28 Feb 2023 | ||
7.0 | 06 Dec 2022 | 06 Dec 2022 | ||
1.0 | 30 Nov 2021 | 30 Nov 2021 |
Wiki (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | | |||
1.0 | | |||
1.0 | |
Presentations (5 of 9)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 16 Sep 2024 | 16 Sep 2024 | ||
1.0 | 19 Feb 2025 | 19 Feb 2025 | ||
1.0 | 07 Jun 2024 | 07 Jun 2024 | ||
1.0 | 20 Jun 2023 | 20 Jun 2023 | ||
1.0 | 21 Mar 2024 | 21 Mar 2024 | ||
1.1 | 02 Dec 2024 | 02 Dec 2024 | ||
1.1 | 17 Feb 2025 | 17 Feb 2025 | ||
1.1 | 17 Feb 2025 | 17 Feb 2025 | ||
1.0 | 24 Nov 2023 | 24 Nov 2023 |
Flyers (5 of 8)
Resource title | Version | Latest update | ||
---|---|---|---|---|
20.0 | 21 Dec 2020 | 21 Dec 2020 | ||
1.0 | 09 Jul 2024 | 09 Jul 2024 | ||
1.0 | 11 Jun 2024 | 11 Jun 2024 | ||
1.0 | 11 Jun 2024 | 11 Jun 2024 | ||
1.0 | 22 Aug 2023 | 22 Aug 2023 | ||
1.0 | 09 Oct 2024 | 09 Oct 2024 | ||
21.06 | 21 Jun 2021 | 21 Jun 2021 | ||
1.0 | 30 Jan 2024 | 30 Jan 2024 |
White Papers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 25 Sep 2023 | 25 Sep 2023 |
Product Certifications (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 15 Jul 2024 | 15 Jul 2024 | ||
1.4 | 15 Jul 2024 | 15 Jul 2024 | ||
1.4 | 15 Jul 2024 | 15 Jul 2024 | ||
6.0 | 12 Jul 2024 | 12 Jul 2024 |
Security Advisory (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 06 Jan 2025 | 06 Jan 2025 |
Security Bulletin (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Jan 2025 | 28 Jan 2025 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.2 | 12 Apr 2023 | 12 Apr 2023 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 4.0 | 20 Jan 2022 | 20 Jan 2022 |
BSDL files (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 3.0 | 21 Dec 2020 | 21 Dec 2020 |
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 22 Feb 2019 | 22 Feb 2019 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM32WB55CGU6 | Active | UFQFPN 48 7x7x0.55 mm | Industrial | Ecopack2 | |
STM32WB55CGU6TR | Active | UFQFPN 48 7x7x0.55 mm | Industrial | Ecopack2 | |
STM32WB55CGU7 | Active | UFQFPN 48 7x7x0.55 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||
STM32WB55CGU7 | Active | 3.833 / 10k | 2 distributors | UFQFPN 48 7x7x0.55 mm | Tray | CHINA | 5A992.c | NEC | -40 | 105 |
| 5 | 1 |
| Internal |
| 1 | 30 |
| 2 | 1 | 1 | 13 |
|
|
|
| ||||
STM32WB55CGU6TR | Active | 3.5823 / 10k | 3 distributors | UFQFPN 48 7x7x0.55 mm | Tape and Reel | CHINA | 5A992.c | NEC | -40 | 85 |
| 5 | 1 |
| Internal |
| 1 | 30 |
| 2 | 1 | 1 | 13 |
|
|
|
| ||||
STM32WB55CGU6 | Active | 3.5823 / 10k | 6 distributors | UFQFPN 48 7x7x0.55 mm | Tray | CHINA | 5A992.c | NEC | -40 | 85 |
| 5 | 1 |
| Internal |
| 1 | 30 |
| 2 | 1 | 1 | 13 |
|
|
|
|
STM32WB55CGU7 Active
STM32WB55CGU6TR Active
STM32WB55CGU6 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors