PD85035-E

Active
Design Win

RF power transistor, LdmoST plastic family N-channel enhancement-mode lateral MOSFETs

Download datasheet

Product overview

Description

The PD85035-E is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broadband commercial and industrial applications. It operates at 13.6 V in common source mode at frequencies of up to 1 GHz. PD85035-E boasts the excellent gain, linearity and reliability of ST’s latest LDMOS technology mounted in the first true SMD plastic RF power package, PowerSO-10RF. PD85035-E’s superior linearity performance makes it an ideal solution for car mobile radio.

The PowerSO-10 plastic package, designed to offer high reliability, is the first ST JEDEC approved, high power SMD package. It has been specially optimized for RF needs and offers excellent RF performances and ease of assembly. Mounting recommendations are available in www.st.com/rf/ (look for application note AN1294).

  • All features

    • Excellent thermal stability
    • Common source configuration
    • POUT = 35 W with 14.9 dB gain @ 870 MHz / 13.6 V
    • Plastic package
    • ESD protection
    • In compliance with the 2002/95/EC1 European directive

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PD85035-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
PD85035-E
Active
PowerSO-10RF (formed lead) Industrial Ecopack2
PD85035S-E
Active
PowerSO-10RF (straight lead) Industrial Ecopack2
PD85035STR-E
Active
PowerSO-10RF (straight lead) Industrial Ecopack2

PD85035-E

Package:

PowerSO-10RF (formed lead)

Material Declaration**:

Marketing Status

Active

Package

PowerSO-10RF (formed lead)

Grade

Industrial

RoHS Compliance Grade

Ecopack2

PD85035S-E

Package:

PowerSO-10RF (straight lead)

Material Declaration**:

Marketing Status

Active

Package

PowerSO-10RF (straight lead)

Grade

Industrial

RoHS Compliance Grade

Ecopack2

PD85035STR-E

Package:

PowerSO-10RF (straight lead)

Material Declaration**:

Marketing Status

Active

Package

PowerSO-10RF (straight lead)

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
PD85035STR-E
Available at distributors

Distributor availability of PD85035STR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
PD85035-E
Available at distributors

Distributor availability of PD85035-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
PD85035S-E
Available at distributors

Distributor availability of PD85035S-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

PD85035STR-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

PD85035STR-E

Distributor Name

Distributor reported inventory date:

PD85035-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

PD85035-E

Distributor Name

Distributor reported inventory date:

PD85035S-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

PD85035S-E

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors