ST33TPHF2XSPI

Active

Long-term evolution TPM 2.0 device with an SPI interface

Download datasheet Order Direct

Product overview

  • All features

    • TPM features
      • Flash-memory-based trusted platform module (TPM)
      • Compliant with Trusted Computing Group (TCG) Trusted Platform Module (TPM) Library specifications 2.0, Level 0, Revision 159 – errata 1.1 and TCG PC Client Specific TPM Platform Specifications 1.05 rev 14
      • Fault-tolerant firmware loader that keeps the TPM fully functional when the loading process is interrupted (self-recovery)
      • SP800-193 compliant for protection, detection and recovery requirements
      • Targeted certifications:
        • CC according to TPM 2.0 PP at EAL4+ (augmented with AVA_VAN.5 and ALC_FLR.1)
        • FIPS 140-2 level 2 (physical security level 3)
        • TCG certification
      • SPI support at up to 33 MHz
    • Hardware features
      • Highly reliable Flash memory technology
      • Extended temperature range: −40 °C to 105 °C
      • ESD protection up to 4 kV (HBM) and 750 V (CDM)
      • 1.8 V or 3.3 V supply voltage range
    • Security features
      • Active shield and environmental sensors
      • Monitoring of environmental parameters (power)
      • Hardware and software protection against fault injection
      • FIPS SP800-90A and AIS20-compliant deterministic random-bit generator (DRBG)
      • FIPS SP800-90B and AIS31-compliant true random-number generator (TRNG)
      • Cryptographic algorithms:
        • RSA key generation (1024, 2048 or 3072 bits)
        • RSA signature (RSASSA-PSS, RSASSA-PKCS1v1_5)
        • RSA encryption (RSAES-OAEP, RSAESPKCS1-v1_5)
        • SHA-1, SHA-2 (256 and 384 bits), SHA-3 (256 and 384 bits)
        • HMAC SHA-1, SHA-2, and SHA-3
        • AES-128, 192, and 256 bits
        • TDES 192 bits
        • ECC (NIST P-256, P-384 curves): key generation, ECDH, and ECDSA, ECSchnorr
        • ECDAA (BN-256 curve)
      • Device provided with 3 endorsement keys (EK) and EK certificates (RSA2048, ECC NIST P_256 and ECC NIST P_384)
      • Device provisioned with three 2048-bit RSA key pairs to reduce the TPM provisioning time
    • Product compliance
      • Compliant with Microsoft® Windows® 10 and 11
      • Compliant with Linux® drivers
      • Compliant with Intel® vPro® technology
      • Compliant with the TCG test suite for TPM 2.0
      • Compliant with the open-source TCG TPM 2.0 TSS implementation

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.