SL-STM32GUI-LP

Active
Design Win

STM32 Embedded graphic solution targeting battery driven applications with square and round displays resolutions up to 450x450

Solution Description

This Graphical User Interface (GUI) solution enables developers to easily add a smartphone-like GUI to your battery driven devices, ensuring a long battery life. 

You can now deliver a superior user experience while taking the full advantage of STM32 Ultra Low Power (ULP) family microcontrollers STM32L4 (Link). STM32L4 ULP family offer you advanced graphical features link 2D-DMA ChromART, CRG optimized for round display and MIPI display interface. 

The TouchGFX software engine utilize all graphical features of the STM32L4 micro creating a high performant application with a smartphone look and feel. The TouchGFX package supports you with a smooth development process....   

The full STM32 Graphical User interface offer is structured around the following pillars:

  • Industry’s broadest advanced graphic enabled MCU offer
  • State-of-the-art graphical development tools available for free
  • Support and documentation center
  • Reference designs and selected design partners

More details about STM32 full graphic offer are available at st.com/stm32GUI

 

  • Key Product Benefits

    STM32H7A3/B3 and STM32H7B0 MCU
    • Ultra Low Power consumption Cortex-M4 based STM32 microcontrollers
    • Chrom-ART graphic accelerator for richer and more fluid animations
    • Chrom-GRC Graphic Resources Cutter, saving memory ressources for non-square displays
    • LCD-TFT controller and MIPI-DSI display interface
    TouchGFX
    • Smartphone-like animations such as swipe, scroll, 3D effects, video playback, and others transparency, alpha-blending, anti-aliased fonts, kerning and perspective correct texture mapping 
    • Wide choice of customizable widgets such as swipe container, animated images, shapes, scroll lists and others 
    • Customizable triggers and actions Optimized footprint with 10 to 35 KB of RAM and 20 to 100 KB of Flash 
    • Support of IAR, Keil and STM32CubeIDE 
    • A large worldwide network of touchGFX implementers able to deliver turnkey solutions and dedicated design consultancies
    Extended graphic ecosystem
    • Large choice of leading graphic partners such as Embedded wizard, QT, Crank and Segger 
    • Taking the full benefit of the STM32L4 MCUs Low power architecture
    • Offering advanced graphic software and tools solutions to enable fast and performant GUI design 
    • Design consultancy and turnkey solution implementation
     
    STM32 evaluation kits and reference designs
    • STM32L4R9 and STM32L496  discovery kit and evaluation board for evaluation and prototyping 
    • Large set of examples and demos based on TouchGFX as well as partners software