Product overview
Description
The RHFL6000A high-performance adjustable positive voltage regulator provides exceptional radiation performance. It is tested in accordance with MIL-STD-883J Method 1019.9, in ELDRS conditions. The device is available in the FLAT- 16P, a hermetic ceramic package, and the QML-V die is specifically designed for space and harsh radiation environments. A dedicated internal circuitry is implemented for absorbing output transients during SET events. The operating input voltage goes from 2.5 V to 12 V.
-
All features
- Input voltage range from 2.5 V to 12 V
- 2 A guaranteed output current
- Low dropout voltage: 0.3 V typ. @ 0.4 A
- Embedded overtemperature and overcurrent protection
- Adjustable overcurrent limitation
- Output overload monitoring/signalling
- Adjustable output voltage
- Internal control loop accessible via an external pin, optional
- Inhibit (ON/OFF) TTL compatible control
- Programmable output short-circuit current
- Remote sensing operation
- Rad-hard: guaranteed up to 300 krad MIL-STD-883J Method 1019.9 high dose rate and 0.01 rad/s in ELDRS conditions
- Radiation environment (SET/SEL/SEB): - SEL free @ LET=120 MeV*cm2/mg - SET: less than 3.3% of VOUT @ 120 MeV
- Heavy Ions SET dedicated internal circuitry implemented for absorbing output transient
- Operating junction temperature range: -55 °C to 125 °C
Recommended for you
Related Applications
Industrial
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 06 Dec 2017 | 06 Dec 2017 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Aug 2018 | 28 Aug 2018 | ||
1.2 | 23 Jun 2021 | 23 Jun 2021 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 22 Apr 2020 | 22 Apr 2020 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 05 Dec 2024 | 05 Dec 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - RHFL6000A
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
SPICE models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 15 Mar 2019 | 15 Mar 2019 | |
7Z | 1.0 | 23 May 2019 | 23 May 2019 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
RHFL6000AKP01V | Active | FLAT16 ALN LARGE CAVITY FP | Industrial | N/A | - | - | |
RHFL6000AKP02V | Active | FLAT16 ALN LARGE CAVITY FP | Industrial | N/A | - | - | |
RHFL6000AKP1 | Active | FLAT16 ALN LARGE CAVITY EM | Industrial | N/A | - | - | |
Marketing Status
Package
FLAT16 ALN LARGE CAVITY FP
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
FLAT16 ALN LARGE CAVITY FP
Grade
Industrial
RoHS Compliance Grade
N/A
Marketing Status
Package
FLAT16 ALN LARGE CAVITY EM
Grade
Industrial
RoHS Compliance Grade
N/A
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | Mass (g) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RHFL6000AKP1 | | | Available at distributors Distributor availability of RHFL6000AKP1
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
|
| |||||||||||||||
RHFL6000AKP02V | | | Available at distributors Distributor availability of RHFL6000AKP02V
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
|
| |||||||||||||||
RHFL6000AKP01V | | | Available at distributors Distributor availability of RHFL6000AKP01V
Distributor reported inventory date: | | | | Buy from Distributor | |
|
|
|
|
|
RHFL6000AKP1 Active
Part Number:
RHFL6000AKP1
Package: Product Marking:
RHFL6000AKP1
SMD PIN/Detailed Spec:
-
Quality Level:
Engineering Model
Lead Finish:
Gold
Mass (g):
0.7
Distributor reported inventory date:
Stock
Min.Order
RHFL6000AKP02V Active
Part Number:
RHFL6000AKP02V
Package: Product Marking:
5962F1521601VXA
SMD PIN/Detailed Spec:
5962F1521601VXA
Quality Level:
QML-V Flight
Lead Finish:
Solder Dip
Mass (g):
0.7
Distributor reported inventory date:
Stock
Min.Order
RHFL6000AKP01V Active
Part Number:
RHFL6000AKP01V
Package: Product Marking:
5962F1521601VXC
SMD PIN/Detailed Spec:
5962F1521601VXC
Quality Level:
QML-V Flight
Lead Finish:
Gold
Mass (g):
0.7
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors