STTD6050H-12M2Y

Active
Design Win

60 A 1200 V half-controlled bridge rectifier in ACEPACK SMIT module

Download datasheet

Product overview

  • All features

    • AEC-Q101 qualified
    • 1200 V symmetrical blocking voltage
    • High junction temperature: 150 °C
    • High noise immunity, static dV/dt: 1000 V/μs
    • Embed two TN6050HP-12 and two STBR6012 dies
    • Module qualified according to AQG324 recommendation
    • SMD with isolated top cooled tab
    • Terminal pins opposite to cooling side
      • Fully automatic PCB mounting to heat sink
    • Moisture Sensitivity Level : Level 3
      • IPC/JEDEC J-STD-033
    • 4000 V insulated tab-to-lead package
      • UL recognized, File E81734
    • Large creepage distance to meet IEC 60664-1
      • 250 VAC, material group 2, pollution degree 3
      • 600 VAC, material group 2, pollution degree 2
    • Smaller footprint than four TO-247
    • ECOPACK2 compliant component

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTD6050H-12M2Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STTD6050H-12M2Y
Active
ACEPACK SMIT Automotive Ecopack2

STTD6050H-12M2Y

Package:

ACEPACK SMIT

Material Declaration**:

PDF XML

Marketing Status

Active

Package

ACEPACK SMIT

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STTD6050H-12M2Y
Available at distributors

Distributor availability of STTD6050H-12M2Y

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTD6050H-12M2Y Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTD6050H-12M2Y

Junction Temperature (°C) (max):

150

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors