ARM TechCon 2017

Website:  Click here 
ARM TechCon 2017
Santa Clara Convention Center
Santa Clara, California
October 24-26, 2017

Thank you for joining us at this year's Arm TechCon!  For your pleasure, we have made our technical materials presented available to you. 

Demonstrations presented our booth included:

STM32L4 Ultra-Low-Power Cortex-M4 MCUs which combine high performance with best-in-class, ultra-low-power consumption.

STM32H7 Series of High-performance MCUs with ARM® Cortex®-M7 Core with a smart architecture and new generation of peripherals set. The 400MHz STM32H7 series unleashes the full potential the Cortex-M7 core.

STM32L0 and LoRa - The STM32 Nucleo pack for LoRa® technology (P-NUCLEO-LRWAN1) is a development tool to learn about and develop LoRa® based solutions.

STM32 Ecosystem with the STM32Cube, provides a comprehensive software tool, significantly reducing development efforts, time and cost.

STM32L4 IoT Discovery Kit Hands-On Workshop:

Simplifying Microsoft Azure IoT Suite Connectivity for Embedded Devices - In this hands-on workshop we used a STM32L4 IoT Discovery Kit to to connect to Microsoft Azure IoT Suite to create your own innovative designs! The STM32L4 IoT Discovery Kit features an array of sensors, NFC and Wi-Fi to showcase cloud connectivity features.

Learn about other 'Simplifying Microsoft Azure IoT Suite Connectivity' seminars.

Introduced at the show:

STMicroelectronics' STM32 Power Shield: EEMBCTM-Approved Power-Monitoring Technology for Energy-Critical Embedded Development

STM32 Power Shield enables developers to check the power consumption of their embedded designs accurately, using the same hardware chosen by EEMBCTM as the new reference platform for the IoTConnect and ULPMarkTM (Energy Monitor V2.0) benchmarking frameworks.

We look forward to seeing you at next year's Arm TechCon, October 16-18, 2018