NFC SensorTag: NFC-Enabled Multi Sensor Node webinar
Fast-track your next IoT design with the NFC-enabled sensor node development platform |
Missed the event? Watch the recorded webinar to learn how to simplify the integration of environmental and inertial sensors, NFC Dynamic Tag connectivity, and a low-power microcontroller into your next IoT design using the new NFC SensorTag (STEVAL-SMARTAG1) development kit.
The STEVAL-SMARTAG1 is a sensor node that can sense temperature, humidity, pressure, and motion, and transmit the data when triggered by an NFC reader. It can be scaled down based on final application requirements. The platform can accelerate the design of applications such as supply chain/cold chain monitoring for perishable and valuable goods, asset tracking, healthcare, smart apparel, smart packaging, smart agriculture, and many others.
Agenda:
- Introduction to ST’s NFC SensorTag platform
- Benefits of designing with the STEVAL-SMARTAG1 development kit
- Application ideas to address multiple requirements/markets
- Upcoming NFC tag product deliverables
- Running the Demo on a PC GUI, Android APK or iOS app
- Real-time Q&A
About the NFC SensorTag development kit
The STEVAL-SMARTAG1 is available from distributors or can be purchased directly from st.com.
The main features of NFC SensorTag core system include:
- ST25DV64K dynamic NFC tag solution based on 64 K-bit (8 K-Byte) EEPROM and with I²C interface, Fast Transfer Mode and Energy Harvesting features
- STM32L031K6 ultra-low-power ARM Cortex-M0+ MCU running at 32 MHz with 32-Kbytes Flash and 8-Kbytes RAM
- LIS2DW12 ultra-low-power high-performance three-axis linear accelerometer
- LPS22HB ultra-compact piezo-resistive absolute pressure sensor which functions as a digital output barometer: 260-1260 hPa
- HTS221 capacitive digital sensor for relative humidity and temperature
- STLQ015 low drop linear regulator power management
- CR2032 Battery powered (not included)
- STM32Cube function pack (FP-SNS-SMARTAG1)
- Android (Google Play “ST NFC Sensor”), iOS (iTune “NFC Sensor Tag”) demo apps and PC GUI (STSW-ST25PC001)
Software development is fast thanks to a comprehensive, user-friendly Application Program Interface (API) based on the STM32Cube Hardware Abstraction Layer and middleware components, including the STM32 Open Development Environment.
The system is fully compatible with ST’s Open Software Expansion development suite. Many example programs available in source code offer a starting point for evaluation and customization.
For further information, please visit www.st.com/NFCSensorTAG.