Getting Started with the STM32F7 Very High Performance MCU Webinar

Getting Started with the STM32F7 Very High Performance MCU Webinar

Getting started with the STM32F7 very high-performance MCU webinar

Learn how to use the STM32F7 216MHz ARM® Cortex® -M7 MCU smart architecture to achieve superior performance in your next design!    

Join us February 25th at 12 noon CST

Listen to a 1-hour webinar on the new STM32F7 which combines an ARM Cortex-M7 with advanced digital and analog peripherals.  You will learn:

  • How to unleash the full performance of the STM32F7 achieving 1082 CoreMark/462 DMIPS at 216 MHz fCPU.
  • How to get started with your evaluation using the STM32F7 Discovery kit, STM32Cube firmware library and a wide selection of software development tools 
  • How to generate, debug and run your first project using the STM32CubeMX configuration tool to rapidly get your next STM32 project off the ground.

Application experts will be available to answer your questions directly online. 

Webinar agenda (CST)

12:00PM – 12.45 PM

  • Presentation of STM32F7 series and associated comprehensive development ecosystem
 
  • How to use STM32CubeMX to generate, debug and run a project
    on the STM32F7 Discovery kit

12.45PM – 1:00PM

  • Q&A Session

Click HERE TO REGISTER for our webinar NOW.

詳細情報

STM32 32-bit ARM® Cortex® MCUs

  • The STM32 family of 32‑bit Flash microcontrollers based on the ARM® Cortex®‑M processor is designed to offer new degrees of freedom to MCU users. It offers a 32‑bit product range that combines very high performance, real-time capabilities, digital signal processing, and low‑power, low‑voltage operation, while maintaining full integration and ease of development.
  • The unparalleled and large range of STM32 devices, based on an industry-standard core and accompanied by a vast choice of tools and software, makes this family of products the ideal choice, both for small projects and for entire platform decisions

STM32F7 series of very high-performance MCUs with ARM® Cortex®-M7 core

Taking advantage of ST’s ART Accelerator™ as well as an L1 cache, STM32F7 devices deliver the maximum theoretical performance of the Cortex-M7 core, regardless if code is executed from embedded Flash or external memory: 1082 CoreMark /462 DMIPS at 216 MHz fCPU.

Smart architecture with new peripheral set

The STM32F7 series unleashes the Cortex-M7 core:

  • AXI and multi-AHB bus matrixes for interconnecting core, peripherals and memories
  • Up to 16 Kbytes +16 Kbytes of I-cache and D-cache
  • Up to 2 Mbytes of embedded Flash, with Read-While-Write capability on certain devices
  • Two general-purpose DMA controllers and dedicated DMAs for Ethernet, high-speed USB On-The-Go interface and the Chrom-ART graphic accelerator
  • Peripheral speed independent from CPU speed (dual clock support) allowing system clock changes without any impact on peripheral operations
  • Even more peripherals, such as two serial audio interfaces (SAI) with SPDIF output support, three I²S half-duplex with SPDIF input support, two USB OTG with dedicated power supply and Dual-mode Quad-SPI interface
  • Large SRAM with a scattered architecture:
  • Up to 512 Kbytes of universal data memory, including up to 128 Kbytes of Tightly-Coupled Memory for Data (DTCM) for time critical data handling (stack, heap...)
  • 16 Kbytes of Tightly-Coupled Memory for Instructions (ITCM) for time-critical routines
  • 4 Kbytes of backup SRAM to keep data in the lowest power modes
  • Power efficiency
  • 7 CoreMark/mW at 1.8 V
  • 100 µA typical current consumption in Stop mode with all context and SRAM saved

Compatibility

  • Cortex-M7 is backwards compatible with the Cortex-M4 instruction set
  • STM32F7 series is pin-to-pin compatible with the STM32F4 series*

* Note:  see datasheet for the specific case of the 100-pin packages

For more information about the STM32F7, please visit www.st.com/stm32f7