20 Nov 2014 | Geneva

Latest STM32 ARM® Cortex®-M0 Microcontroller from STMicroelectronics Boosts Integration for Better User Experiences

Geneva / 20 Nov 2014

STMicroelectronics’ latest STM32F091 ARM® Cortex®-M0 microcontroller overcomes the resource constraints imposed by similar devices positioned for cost-sensitive applications by providing large on-chip memories and up to eight USARTs1 that save multiplexing communication ports in applications such as in-car audio or three-phase power metering.

With up to 256Kbytes of Flash on-chip and a 32Kbyte SRAM -- enough to implement a Java stack -- the STM32F091 can host applications that deliver user experiences normally associated with larger or more expensive devices. All variants, including those in economical 48-pin packages, have at least six USARTs. Three of the USARTs are able to support smartcard, LIN2, IrDA3, and Modbus4 modes.

The device has a flexible power architecture that allows analog circuitry, including the 12-bit 1.0µs ADC and two-channel 12-bit DAC, to be operated at up to 3.6V for maximum dynamic range, while digital circuits run at lower voltage to minimize power consumption. Moreover device I/Os can be powered independently, allowing direct connection to a low-voltage companion device such as an application processor without using level shifters.

With built-in CAN2.0A/B support, the STM32F091 can address consumer in-car applications connected to the vehicle network, such as car radio, and industrial-control applications. In addition, designers can take advantage of an integrated touch-sensing controller, as well as a SysTick timer and a Real-Time Clock that aid real-time performance and deliver time-of-day or calendar functions..

The STM32F091 is available in different packages including 48-pin and 64-pin styles, as well as a salt-atmosphere-compatible QFP100 suitable for smart utility meters in China. Prices start from $1.59 for the STM32F091CBT6 with a 128Kbyte Flash in the QFP48 package, for orders of 10,000 pieces.

For further information please visit: www.st.com/stm32f0x1

1Universal Synchronous/Asynchronous Receiver/Transmitter

2Local Interconnect Network

3Infrared Data Association

4Modbus is a serial communication protocol for programmable logic controllers