08 Oct 2015 |

STMicroelectronics Grows STM8S Access Line with New Microcontrollers Tested to 125°C

/ 08 Oct 2015

The latest STM8S Access Line microcontrollers from STMicroelectronics are tested up to 125°C to ensure enduring performance at sustained high temperatures in applications such as lighting controls, motor drives, and industrial automation.

The STM8S103F3U3, based on ST’s efficient STM8 16MHz 8-bit core and state-of-the-art peripherals that include a 10-bit ADC, two 16-bit capture/compare timers, an 8-bit general-purpose timer, UART, SPI and I2C, exceeds the performance and features of other devices in the market. An 8KByte Flash, a 1KByte RAM, and 640 Bytes of data EEPROM provide plentiful on-chip storage for Access Line target applications.

The 20-pin UFQFPN20 package is the smallest in the current STM8S range, and is specified at 125°C. Its space-efficient 3mm x 3mm outline has 16 user I/Os providing access to the powerful integrated microcontroller features. In addition, the wide operating-voltage range of 2.95V to 5.5V gives flexibility to interface easily with legacy 5V circuitry or with lower-voltage low-power logic.

The new STM8 microcontrollers benefit from innovative implementation of the 125°C test flow at the wafer electrical test stage rather than after packaging. This has allowed continued use of proven high-parallelism final-test technology without modification to integrate high-temperature testing.

The STM8S103F3U3 is available immediately, priced from $0.46 for orders of 1000 units.

For further information please visit: www.st.com/stm8s-pr