STMicroelectronics Introduces World's First Integrated EMI Filter for Automotive Ethernet Connectivity
Geneva / 25 Nov 2015STMicroelectronics’ EMIF02-01OABRY is a highly integrated solution designed to suppress EMI1 noise in automotive applications employing BroadR-Reach®2 interfaces. This EMI-suppressing low-pass filter includes 15kV ISO 10605 surge protection and is AEC-Q101 qualified.
Till now, designers have used discrete components to design EMI filters that are compatible with the BroadR-Reach specification. Because there may be a large dispersion between components, these discrete networks’ performance must be fine- tuned at significant time and cost.
The EMIF02-01OABRY solves this issue by providing an already application-validated integrated solution, making the end applications smaller and faster to design. Within the Automotive temperature range of -40°C to 125°C, the EMI filter attenuation profile is fully compliant with BroadR-Reach requirements, with a return loss of -20dB at 60MHz and component matching of 1% between line 1 and 2.
Other key technical features include:
- Compliant with the IEC 61000-4-2, ISO 10605, and ISO 7637-3 automotive standards;
- Compact 3x3mm² wettable-flank QFN package, facilitating optical inspection of the solder joints.
Samples of the EMIF02-01OABRY are available now at a price of US$0.48 in quantities of 1000 units.
For more information, please go to www.st.com/emif02-01oabry-nb
1 Electro-Magnetic Interference
2 BroadR-Reach® is an automotive Ethernet standard defined by the OPEN Alliance (www.opensig.org) that allows multiple in-vehicle applications such as Advanced Driver Assistance and infotainment systems to access information simultaneously over a single unshielded twisted pair cable, reducing cabling cost and weight as cars become ever more connected. BroadR-Reach is a registered trademark of Broadcom Corporation.