Dual full-scale selectable pressure range and Qvar technology in an industrial MEMS pressure sensor
The ILPS22QS is an ultra-compact piezoresistive absolute pressure sensor for industrial applications that behaves as a digital output barometer. It is the first industrial ST pressure sensor supporting a selectable dual full-scale pressure range up to 1260 hPa or 4060 hPa.
Thanks to its full-molded package consisting of 6 small vent holes, a suspended membrane, and a silicon cap, it is ideal for measuring air pressure and for smart filter maintenance in industrial applications involving extended temperature ranges up to 105°C.
The ILPS22QS embeds analog hub sensing used to implement the Qvar technology, which is critical for water leakage detection.
Key features of ILPS22QS
- Dual full-scale absolute pressure selectable up to 1260 hPa or 4060 hPa
- Wide operating temperature -40°C–105°C
- High accuracy and resolution
- Embedded temperature compensation
- Low power consumption and low noise
- Qvar sensor embedded
- 8 different ODR support from 1HZ to 200HZ
- Unique full-molded package with small vent holes and a suspended membrane
Application examples
Recommended resources
Pressure sensor kit with Qvar functionality based on ILPS22QS
ST MEMS adapters motherboard based on the STM32F401VE and compatible with all ST MEMS adapters.
In this 1-hour webinar, you will learn about our MEMS pressure sensor features, performance, and use-cases, enabling you to select the most compatible device for your next application.
- An overview of the MEMS piezoresistive technology for absolute pressure sensors
- The relevant parameters for pressure sensors selection
- Dust-resistant or water-resistant package options to fit your end application
- An overview of ST's pressure sensors portfolio with application examples
- System level power consumption efficiency using a pressure sensor