APEC 2024
February 25-29, 2024, Long Beach, CA
February 25-29, 2024, Long Beach, CA
Technical 12 Posters. Papers. Presentations.
Innovative 16+ Demonstrations. Hardware. Reference Designs.
Exhibitor Seminar 1 Disruptive. Efficient. Cost-saving.
Power & Energy technical leadership for a sustainable future
ST is excited to join the Power Electronics community and share our latest innovations in energy efficiency, cost reduction, package size reduction, and component design.
ST is working towards a more sustainable future by enabling greener solutions for hybrid energy systems. Solutions for solar, ev charging, and grid interface illustrate STs expertise in power management.
A full SiC based bi-directional single phase PFC + DC/DC Converter with high peak efficiency and power density. The STEVAL-7BIDIRCB features STM32G4, STGAP2SiC and Gen 3 SiC MOSFETs in HU3PAK package.
Novel dual active bridge topology with 650V GaN transistors achieves >99% peak efficiency. Innovative LFPAK 12x12 package powers 11kW for on-board charging and high voltage DC/DC conversion.
Together the STDES-30KWVRECT Vienna rectifier and STDES-30KWLLC DC/DC create a full solution for battery charging at up to 30kW, featuring STM32G4, STGAP2SIC drivers, and Gen 3 SiC MOSFETs .
The latest generation of MOSFET, IGBT, and Wide Bandgap transistors are highlighted along with innovative packaging designs to maximize performance of the latest power conversion topologies.
Two innovative implementations of AC power control featuring the latest ST SCR technologies. A solid-state relay using an ACEPACK SMIT module and in-rush current limiter with an active bridge topology are demonstrated.