RF2Digital provides a comprehensive range of automotive Software-Defined Radio (SDR) solutions designed to operate on Arm®-based System-on-Chips (SoCs) in combination with ST RF tuner ICs. These solutions encompass all digital radio standards on a global scale and are available in various configurations, ranging from core library types to complete radio stacks.
RF2Digital also provides full technical consulting and support services to help customers implement SDR architectures, either as original development or migration of existing legacy platforms.
- α-InfuserTM: The foundational SDR solution, operating as a core library. It supports a complete array of digital radio standards such as DAB/DAB+, DMB, DRM/DRM+, HDRadio, and CDR. This exceptional versatility is achieved by harnessing digital I/Q data from RF tuners belonging to the TDA770x and STA7xx families. The effectiveness and reliability of these combinations have been widely recognized and well-adopted in the market.
- α-TrinityTM: This replicates the conventional chipset-based architecture, covering the Alpha-Infuser, an advanced audio seamless linking feature, and all tuner interfaces between the SoC and the TDA770x and STA7xx RF tuner families within a flexible software framework. This allows customers to seamlessly integrate the framework into their systems, effortlessly inheriting the functionalities of legacy setups.
- α-OrionTM: This software package offers a comprehensive radio subsystem, supporting AM/FM analog radio using the TDA770x family as well as all digital radio standards using the TDA770x and STA7xx RF tuner families. It includes the Alpha-Trinity framework along with the radio middleware (Radio Manager), allowing the customer to focus solely on developing the user HMI part.
RF2Digital in STMicroelectronics ecosystem
After years of collaboration, the combination of RF2Digital’s SDR solution with ST digital output RF tuners has undergone extensive optimization and demonstrated its excellence across multiple mass production runs. This optimization extends to the SoC interface and system-level cost-effectiveness, allowing customers to seamlessly implement the validated hardware and software architecture. The results of these efforts are showcased in a range of demo platforms utilizing nearly all available automotive-grade SoCs.
製品・サービス:
• 開発ボード
所在地:
7F UI Bldg. 4-11 Yanghyeon-ro 405th St., Jungwon-gu, 13438 , Seongnam-si, Gyeonggi-do, South Korea
お問合せ先:
Anderson Kim
ウェブサイト:
www.rf2digital.com
パートナー製品 | 概要 | 関連製品 |
---|---|---|
Alpha-Infuser | Automotive Software-Defined Radio Solution | STA709 STA710 TDA7708 TDA7707 |
免責条項
本ウェブサイトで定める利用規約、ST販売取引条件およびプライバシー・ポリシーに加えて、次の条件がすべてのSTMicroelectronicsのパートナー・プログラムに適用されます。
STMicroelectronicsはウェブサイト上で正確な情報を提供することに務めています。しかし、STMicroelectronicsは、情報の正確性ついて一切の責任を負いません。本ウェブサイト上でSTMicroelectronicsが提供するすべての情報は、あらゆる欠陥を含んだ「現状有姿」のままで提供され、明示、黙示または法定のものかを問わずいかなる種類の保証もありません。STMicroelectronicsは、そのパートナー・プログラム、製品またはサービスを、予告なく、いつでも変更または停止することができます。STMicroelectronicsのものではない製品またはサービスに関する言及は専ら情報提供のためのもので、STMicroelectronicsによる推奨を意味するものではありません。本ウェブサイトにおける「パートナー」という言葉または用語の使用は、STMicroelectronics と他の企業との間にパートナーシップ関係、代理関係、法的関係もしくは信認関係が存在すること、あるいは当該企業が何らかの意味においてSTMicroelectronicsの関連会社であることを示すものではなく、またこれを示唆するものでもありません。STMicroelectronicsのパートナー・プログラムにおけるパートナーは、その製品および/またはサービスならびに関連技術をSTMicroelectronicsの製品と共に購入または使用することについて個別のライセンスを提供致します。ライセンス条件、価格、サポート、当該パートナーの製品および/またはサービスに関するその他の情報については、該当するパートナーに直接お問い合わせください。当該製品および/またはサービスに係る取引条件はパートナー毎に異なる場合があり、また当該パートナーから直接かつ個別にライセンスされます。STMicroelectronicsは、パートナーが提案または提供する製品およびサービスの適切性についていかなる表明も保証も致しません。STMicroelectronicsは、パートナーが提供する製品またはサービスについて、明示、黙示または法定のものを問わず、あらゆる保証および条件(商品性、特定目的の適合性、権原、非侵害の保証および条件、または取引、使用もしくは取引慣行から生ずる保証および条件を含みますがこれらに限りません)をここに否認致します。 STMicroelectronicsは、直接損害、間接損害、付随的損害、特別損害、懲罰的損害、結果損害またはその他のあらゆる損害について、たとえ当該損害の可能性について告知を受けていたとしても、如何なる場合も責任を負いません。かかる損害は原因の如何を問わないものであり、また契約、厳格責任、不法行為(過失またはそれ以外を含む)を問わずいかなる責任理論に基づくかを問わないものであり、またパートナー・プログラムへのお客様の参加・信頼、パートナーの製品および/またはサービスのお客様による使用、若しくはお客様がこれらを使用、購入できないこと、またはかかる製品およびサービスの性能、お客様とパートナーとの関係、STMicroelectronicsポータルまたは当該ポータルにおいてSTMicroelectronicsから提供される情報をお客様が使用すること、または使用できないこと、あるいは当該情報に対する信頼から生ずる、またはこれらに関連して生ずる使用、利益または収入の喪失を含みますが、これらに限るものでなく、損害発生の種類を問いません。STMicroelectronicsが提供するサードパーティーのウェブサイトへのリンクは、STMicroelectronicsの管理下になく、STMicroelectronicsは、リンク先のサイトまたはリンク先のサイトに含まれるリンクに在るコンテンツ、資料、意見、助言もしくは声明、また当該コンテンツおよび資料の正確性または信頼性、また当該サイトの変更もしくは更新について一切責任を負いません。STMicroelectronicsは、リンク先のサイトで受信するいかなる形式の通信(ウェブ放送または音声通信を含むがこれらに限らない)についても責任を負いません。リンク先のサイト、リン先のサイトに含まれるリンクへのアクセスはお客様ご自身のリスクで行ってください。STMicroelectronicsは、専ら便宜のためにお客様にこれらのリンクを提供しているものであり、リンクが含まれていても、STMicroelectronicsによるサードパーティーのウェブサイトの保証(明示、黙示、その他を問わない)または推奨を意味するものではありません。
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.