CATEGORIES

DC-DCスイッチング・コンバータ

STのモノリシックDC-DCスイッチング・レギュレータは、61Vの最大入力電圧に対応し、最大2.3MHzの高いスイッチング周波数で6Aの最大出力電流を供給する降圧コンバータを内蔵しています。

DC-DCスイッチング・レギュレータ

 これらのICの幅広い製品ポートフォリオは、市場の要求やパワー・マネージメントのニーズに応える高度に専用化された製品から構成されます。高電圧技術とともに高信頼性と堅牢性を備えた産業用自動車用の製品、小型で高い効率が求められるコンスーマ向けアプリケーションなどにおけるニーズに対応します。

STのスイッチング電源デバイスは、包括的な保護機能(過電流、過電圧、過熱からの保護)を内蔵してMTBFを延ばすとともに、電力変換に必要な外付け部品数を削減することができます。さまざまなアプリケーションに適合できるように、いずれもコンパクトで熱性能の高いパッケージ・オプションが多く用意されています。

STは、完全絶縁型、共振型で48 VからPoL(Point-of-Load)やIntelのVR13/VR12.5仕様に完全準拠したCPU/DDR電源電圧へのシングルステージ直接変換、およびダイナミック・セル・シェッディングとパルス・スキップ機能により最大6つのインタリーブされた電池を管理できる完全な拡張性を備えた製品など、ユニークな製品ラインアップを提供しています。

  

 

スイッチング・コンバータ(DC-DC)
クイック・リファレンス・ガイド
Technical Bulletin
L3751: Wide 6V to 75V Input Voltage Synchronous Buck Controller
Fast and powerful electrical simulation software for SMPS and analog ICs

New Programmable Buck Converter for USB Power Delivery

The STPD01 is a programmable synchronous buck converter suitable for USB power delivery applications. The device provides those voltages required by USB power delivery systems as per USB PD 3.0 spec up to 60 W output power (20 V, 3 A) and includes the necessary circuitry for cable drop compensation.

Available in QFN24L 3 x 4 mm2, the STPD01 embeds a programmable watchdog to improve the robustness and the safety of the complete system, along with overvoltage, overcurrent and overtemperature protections.

Different values of output voltage and current limitation can be also set dynamically through I2C interface.

Evaluation board is available to support developers in their designs.
STEVAL-2STPD01

38 V 1.5 A / 2 A step-down converters with low quiescent current

The new L6981 and L6982 are  easy -to -use regulators delivering high efficiency capability atacross all loads. The wide input voltage range (3.5 V –- 38V) , makes them also the ideal solution for 24 V industrial bus-powered systems, HVAC power supplies, battery-powered equipment, decentralized intelligent nodes and always-on devices like smart sensors.

Housed in an SO8 package , the L6981 (1.5 A)  and L6982 (2 A) are also based on a peak current mode architecture with internal compensation, to help reduce the overall size and complexity of the end-product designs.

Evaluation boards are available, to support developers in their designs.

STEVAL-L6981CDR ; STEVAL-L6981NDR

STEVAL-L6982CDR ; STEVAL-L6982NDR

New synchronous buck controller to handle extreme step-down ratios

With compact dimensions and an input-voltage range from 6V to 75V, STMicroelectronics’ L3751 synchronous buck controller serves different applications, from industrial equipment to battery powered light electric vehicles.

Available in QFN20 package with wettable flanks, it is also suited to use in telecom and networking equipment that feature commonly used 24V and 48V buses.

The STEVAL-L3751V12, 100W evaluation board, is available to help designers accelerate device selection in power-supply development.

60 V 300 mA step-down converter with 10uA quiescent current

ST’s new L7983 is a compact synchronous buck converter able to satisfy noise-sensitive applications and maximize efficiency at light load thanks to its Low-noise and Low-consumption modes.

With a wide input-voltage range, the L7983 can operate from 12 and 24 V industrial buses with wide safety margins. It is also suitable for battery-powered applications, industrial fail-safe systems, decentralized intelligent nodes, appliances, robotics and precision-sensing applications that leverage the easy-to-use Low-noise mode.

Power supply and converter solution evaluation boards based on the L7983 are also available

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
太陽光発電システム
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets