Welcome speech
09:20
10m
Speeches by STMicroelectronics Executives
09:30
30m
Presentations by STMicroelectronics and Partners
10:00
1h
Panel Q&A
11:00
45m
Awards Presentation
11:45
15m
Lunch
12:00
1h 30m
Sub-track 1: Industry & Security
Sub-track 2: Artificial Intelligence & Sensing
Sub-track 3: Cloud & Connectivity
Sub-track 4: Ecosystem & Innovation
Sub-track 2: Artificial Intelligence & Sensing
Sub-track 3: Cloud & Connectivity
Sub-track 4: Ecosystem & Innovation
13:30
4h
Lucky Draw
17:30
30m
STMicroelectronics Technology Showcase (all day)
09:00 - 18:00