Save to myST

Welding

Arc welding is an assembling process that joins metal parts by causing their fusion through high-current flowing through the electrode and the base material. The current, either DC or AC, is generated by a specifically designed high-frequency inverter switched mode power supply (SMPS) usually based on half-bridge, full-bridge, and two-transistor forward topologies.  The main requirements in an SMPS for welding are high efficiency and reliability as well as power density to enable lighter and more compact designs.

Our products and solutions

We have a range of power MOSFETS and diodes – both Si and SiC based for higher efficiency – and IGBTs as well as galvanically isolated gate drivers and high-performance 32-bit STM32 microcontrollers to enable compact designs with higher efficiency.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-AEKEXP-DSK

      Active

      AutoDevKit Explorer desktop application for Windows

      Evaluation Tool Software ST
      STSW-AEKEXP-DSK

      Description:

      AutoDevKit Explorer desktop application for Windows
    • Part number
      Status
      Description
      Type
      Supplier

      ST Diode Finder

      Active

      Diode product finder application for Android and iOS

      Finder Apps ST
      ST Diode Finder

      Description:

      Diode product finder application for Android and iOS

      STPOWER IGBT Finder

      Active

      STPOWER IGBT finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER IGBT Finder

      Description:

      STPOWER IGBT finder mobile app for tablets and smartphones

      STPOWER MOSFET Finder

      Active

      STPOWER MOSFET finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER MOSFET Finder

      Description:

      STPOWER MOSFET finder mobile app for tablets and smartphones
    • Part number
      Status
      Description
      Type
      Supplier

      C-Driver-MEMS

      Active

      Standard C platform-independent drivers for MEMS motion and environmental sensors

      Drivers for MEMS ST
      C-Driver-MEMS

      Description:

      Standard C platform-independent drivers for MEMS motion and environmental sensors

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      EVAL6491HB

      Active

      Demonstration board for L6491 gate driver with smart shut down feature

      L6491 Motor control -
      EVAL6491HB
      Active

      Demonstration board for L6491 gate driver with smart shut down feature

      EVALSTDRV600HB8

      Active

      Demonstration board kit for L638xE and L639x high-voltage gate drivers

      L6385E , L6395 Motor control ST
      EVALSTDRV600HB8
      Active

      Demonstration board kit for L638xE and L639x high-voltage gate drivers

      STEVAL-ISA095V1

      Active

      Up to 3 A step-down switching regulator based on the ST1S14

      ST1S14 Power supplies and converters ST
      STEVAL-ISA095V1
      Active

      Up to 3 A step-down switching regulator based on the ST1S14

      STEVAL-ISA099V1

      Active

      3 A step-down switching demonstration board based on the L7986 in DFN10 package

      L7986 Power supplies and converters -
      STEVAL-ISA099V1
      Active

      3 A step-down switching demonstration board based on the L7986 in DFN10 package

      STEVAL-ISA152V1

      Active

      3.3 V/3 A high efficiency step down DC-DC converter (VIN= 4.5 to 60 V) based on the L7987

      L7987 Power supplies and converters -
      STEVAL-ISA152V1
      Active

      3.3 V/3 A high efficiency step down DC-DC converter (VIN= 4.5 to 60 V) based on the L7987

      STEVAL-ISA158V1

      Active

      38 V - 2 A synchronous step-down switching regulator evaluation board based on the A6986

      A6986 Power supplies and converters ST
      STEVAL-ISA158V1
      Active

      38 V - 2 A synchronous step-down switching regulator evaluation board based on the A6986

      STEVAL-ISA172V2

      Active

      2 kW fully digital AC-DC power supply (D-SMPS) evaluation board

      STM32F334C8 Power supplies and converters ST
      STEVAL-ISA172V2
      Active

      2 kW fully digital AC-DC power supply (D-SMPS) evaluation board

      STEVAL-MKI137V1

      Active

      LIS3MDL adapter board for standard DIL24 socket

      LIS3MDL MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI137V1
      Active

      LIS3MDL adapter board for standard DIL24 socket

      STEVAL-MKI185V1

      Active

      IIS2MDC adapter board for a standard DIL24 socket

      IIS2MDC MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI185V1
      Active

      IIS2MDC adapter board for a standard DIL24 socket