Product overview
Description
The L6491 is a high voltage device manufactured with the BCD6 “OFF-LINE” technology. It is a single-chip half-bridge gate driver for N-channel power MOSFETs or IGBTs, with a 4 A sink and source current capability.
The high-side (floating) section is designed to stand a voltage rail up to 600 V. The logic inputs are CMOS/TTL compatible down to 3.3 V for easy interfacing a microcontroller or DSP.
An integrated comparator is available for fast overcurrent protection, and is also suited for other functions such overtemperature, etc.
The EVAL6491HB board allows evaluating all of the L6491 features while driving a power switch with voltage rating up to 600 V in TO-220 or TO-247 packages.
The board allows easily selecting and modifying the values of relevant external components in order to ease driver's performance evaluation under different applicative conditions and fine pre-tuning of final application's components.
-
All features
- High voltage rail up to 600 V
- dV/dt immunity: 50 V/ns in full temperature range
- Driver current capability: 4 A source/sink
- Comparator for fault protections
- Smart shutdown function
- Integrated bootstrap diode
- Adjustable deadtime
- Interlocking function
- Switching times 15 ns rise/fall with 1 nF load
- 3.3 V, 5 V TTL/CMOS inputs with hysteresis
- Compact and simplified layout
- Bill of material reduction
- Effective fault protection
- Flexible, easy and fast design
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
EVAL6491HB | Active | CARD | Industrial | Ecopack1 | - | |
EVAL6491HB
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EVAL6491HB | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVAL6491HB Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors