X-CUBE-DPOWER

Active
Design Win

Digital Power software expansion pack for STM32Cube

Get Software Get Software Download databrief

Product overview

Description

The STM32F334 and STM32G4x4 microcontrollers offer the performance of the industry-standard Arm® Cortex®‑M4 processor. With X-CUBE-DPOWER, they can run either the legacy control loop algorithm (also known as PID), or a control loop algorithm built after the method proposed by Biricha Digital Power Ltd., an ST Authorized Partner. The latter method is widely recognized as the highest-performance and efficiency method for converters used in building automation, industrial automation, and medical applications.

The X-CUBE-DPOWER Expansion Package allows the user to generate a startup project file directly from the STM32CubeMX GUI, and initialize the library according to the application needs.

  • All features

    • Firmware architecture based on the STM32Cube HAL and LL libraries
    • Numerous topologies for power factor corrector (AC‑DC converters)
    • Numerous topologies for power supply unit (DC‑DC converters)
    • Library supporting the full digital loop implementation using the method proposed by Biricha Digital Power Ltd.
    • Legacy library supporting the PID method
    • Voltage and current control modes availability depending on the topology selected
    • Continuous conduction mode implementation
    • Full converter customization:
      • Digital filter coefficients generation using the STM32_WDS and STM32_PLD PC software tools from Biricha Digital Power Ltd.
      • Configuration workflow only using the STM32CubeMX GUI configurator
    • Support for STM32F334 and STM32G4x4 microcontrollers
    • Converter customization demonstrated on NUCLEO-F334R8 and NUCLEO-G474RE

Get Software

Digital Power and Digital PFC Design Workshop using STM32

A free-form description of a component.Software VersionProduct supplier(s)ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.