STDES-IDS003V1

Active

Autonomous wireless multi-sensor node powered by TEG and based on SPV1050 (SPIDEr™)

Download databrief

Product overview

Description

The STDES-IDS003V1 kit is a complete, fully configurable energy reference design for a wireless sensor node powered by a TEG module mounted on the bottom side. It consists of a fully integrated STDES-ERH001V1 transmitter board with a temperature sensor (STTS751), an air pressure sensor (LPS25H) and a 3-axis accelerometer MEMS sensor (LIS3DH) powered by the SPV1050 device. An ST microcontroller and a Sub-1 GHz RF transmitter are also mounted.

The system includes a receiver companion (STDES-ERH002V1 board based on the STM32L151) powered through a USB cable from the PC.

The reference design kit is supported by a user-friendly software GUI (STSW-IDS002V1) that is able to display PV module and battery electrical characteristics, conversion efficiency, MPPT accuracy and sensor readings.

  • All features

    • Autonomous wireless sensor node based on SPV1050 ULP energy harvester and battery charger
    • Embedded 3-axis accelerometer, temperature sensor and air pressure sensor to emaulate typical use case scenario
    • TEG module (mounted on bottom) with heat sink (mounted on top) and magnet
    • Lithium coin-cell battery
    • User-friendly software GUI for system configuration
    • Can be used with STDES-ERH001D power monitoring board to measure and monitor efficiency and other fundamental electrical parameters
    • RF receiver board powered by USB

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.