Product overview
Description
The L6362A is an IO-Link and SIO mode transceiver device compliant to PHY2 (3-wire connection) supporting COM1 (4.8 kbaud), COM2 (38.4 kbaud) and COM3 (230.4 kbaud) modes. The output stage can be configured as high-side, low-side or push-pull and it can drive resistive, capacitive and inductive loads. It can be connected to a sensor chip with the industrial 24 V environment. The industrial environment could be a PLC, an IO-Link master, a relay or a valve. The L6362A is protected against reverse polarity, among VCC, GND, OUTH, OUTL and I/Q pins. Furthermore, the IC is protected against output short-circuit, overvoltage and impulse voltage withstand (±1 kV pulse amplitude, 1.2/50 μs pulse duration, 500 Ω source impedance).
-
All features
- Supply voltage from 7 V to 36 V
- 5 V and 3.3 V compatible I/Os
- 5 V or 3.3 V, 10 mA selectable linear regulator
- 0.3 A output current intervention threshold
- Fully protected
- Reverse polarity
- Overload with cut-off function
- Overtemperature
- Undervoltage and overvoltage
- GND and VCC open wire
- -40 to +125 °C operating ambient temperature
- Selectable output stages: high-side, low-side, push-pull
- Suitable to drive L, C and R loads
- 30 μF output load drive capability
- Switching capability of inductors up to 500 mJ
- Wake-up detection supported
- Fast demagnetization of inductive loads
- COM1, COM2 and COM3 mode supported
- Designed to meet:
- Burst IEC 61000-4-4
- ESD IEC 61000-4-2
- Surge EN60947-5-2
- Miniaturized VFDFPN 12L (3x3x0.90 mm) package
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.0 | 23 Nov 2017 | 23 Nov 2017 |
Application Notes for related Tools & Software (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 06 Nov 2023 | 06 Nov 2023 | ||
1.0 | 06 Nov 2023 | 06 Nov 2023 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 16 Feb 2022 | 16 Feb 2022 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
03.2022 | 22 Mar 2022 | 22 Mar 2022 | ||
1.0 | 07 Oct 2020 | 07 Oct 2020 | ||
09.2020 | 07 Oct 2020 | 07 Oct 2020 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
11.21 | 15 Dec 2021 | 15 Dec 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L6362ATR | Active | VFDFPN 12 3X3X0.9 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L6362ATR | Active | 1.3602 / 1k | 4 distributors | VFDFPN 12 3X3X0.9 | Tape and Reel | CHINA | EAR99 | NEC |
L6362ATR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors