STCMB1

Active
Education

Transition mode (TM) PFC with X-cap discharge and LLC resonant combo controller

Download datasheet Order Direct

Product overview

Description

The STCMB1 device embodies a transition mode (TM) PFC, a high voltage double-ended controller for LLC resonant half-bridge, an 800 V-rated high voltage section and the glue logic that supervises the operation of these three blocks.

The PFC section uses a proprietary constant on-time control methodology that does not require a sinusoidal input reference, thereby reducing the system cost and external component count.

It includes also a complete set of protections: a cycle-by-cycle overcurrent (OCP), an output overvoltage (OVP), a feedback failure (FFP, latch-mode), an ac brown-out, boost inductor saturation and inrush current detection both at the start-up and after mains sags or missing cycles.

The half-bridge (HB) section provides two complementary outputs that drive the high-side and low-side MOSFET 180° out-of-phase. The deadtime inserted between the turn-off of an either switch and the turn-on of the other is automatically adjusted to ensure zero voltage switching and higher efficiency from low to full load.

A proprietary control method, timeshift control - TSC, improves dynamic behavior and input ripple rejection resulting in a cleaner output voltage.

At the light-load the IC can be forced to enter a controlled burst mode operation where both the HB and the PFC work intermittently synchronized one to another. This helps to reduce the average switching frequency, thus keeping converter input consumption as low as possible.

At the start-up, in addition to the traditional soft-start based on the frequency-shift, a proprietary hard switching prevention (HSP) function controls the half-bridge to prevent hard switching in the initial cycles. Additionally, the HSP function prevents the converter from working in or too close to the capacitive mode to ensure soft-switching.

The HB is provided with a two-level OCP. The first level is with the frequency shift and delayed shutdown with an automatic restart. A fast shutdown with an automatic restart occurs if this first-level protection cannot limit the primary current. Finally, the device embeds the logic circuitry to coordinate the operation of the PFC, HB and HV start-up generator; in particular: the power-on/off sequencing, X-capacitor discharge, fault handling and synchronous burst mode operation. For the application debug purposes it is possible to externally disable one section at a time and have the other section working standalone.

  • All features

    • Common features
      • SO20W package
      • 800 V high voltage start-up with integrated input voltage sensing
      • Active input filter capacitor discharge circuitry for reduced standby power compliant with IEC 62368-1 and UL Demko certified
      • Independent debug mode for both converters
    • PFC controller features
      • Enhanced constant on-time PFC with input voltage feedforward, THD optimizer
      • Complete set of protections: ac brown-in/out, inrush control, OVP, OCP, inductor saturation, feedback disconnection
    • LLC controller features
      • Proprietary timeshift control for improved input ripple rejection and dynamic response
      • Half-bridge operation up to 750 kHz with self-adjusting deadtime
      • Complete set of protections: dc brown-out, two-level OCP, hard switching prevention (HSP) function for anti-capacitive mode protection and safe start-up
      • Synchronous burst mode operation with PFC enhances light-load efficiency

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVL150W-HVSL

      Active

      150 V - 1 A LED driver using STCMB1

      Power supplies and converters ST
      EVL150W-HVSL

      Description:

      150 V - 1 A LED driver using STCMB1

      EVLCMB1-90WADP

      Active

      19 V - 90 W adapter based on the STCMB1, TM PFC and HB LLC combo controller

      Power supplies and converters --
      EVLCMB1-90WADP

      Description:

      19 V - 90 W adapter based on the STCMB1, TM PFC and HB LLC combo controller

      EVLCMB1-AIO210W

      Active

      12 V - 210 W adapter based on STCMB1, combo TM PFC and HB LLC

      Power supplies and converters --
      EVLCMB1-AIO210W

      Description:

      12 V - 210 W adapter based on STCMB1, combo TM PFC and HB LLC

      STDES-200GANADP

      Active

      19 V - 200 W adapter reference design based on STCMB1, SRK2001A and MASTERGAN1

      Power supplies and converters ST
      STDES-200GANADP

      Description:

      19 V - 200 W adapter reference design based on STCMB1, SRK2001A and MASTERGAN1

      STEVAL-GAN200CB

      Active

      19 V-200 W adaptor reference design based on STCMB1, SGT120R65AL, SRK2001A and MASTERGAN1

      Power supplies and converters ST
      STEVAL-GAN200CB

      Description:

      19 V-200 W adaptor reference design based on STCMB1, SGT120R65AL, SRK2001A and MASTERGAN1

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STCMB1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STCMB1
Active
SO-20 Industrial Ecopack2 - -
STCMB1TR
Active
SO-20 Industrial Ecopack2 - -

STCMB1

Package:

SO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STCMB1TR

Package:

SO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STCMB1
Active
2.7853 / 1k
Available at 2 distributors

Distributor availability of STCMB1

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 756 1
DIGIKEY WORLDWIDE 920 1

Distributor reported inventory date: 4/16/2025

SO-20 Tube PHILIPPINES EAR99 NEC
STCMB1TR
Active
1.7794 / 1k
Available at distributors

Distributor availability of STCMB1TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
SO-20 Tape and Reel PHILIPPINES EAR99 NEC

STCMB1 Active

Budgetary Price (US$)*/Qty:
2.7853 / 1k
Package:
SO-20
Packing Type:
Tube
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STCMB1

Distributor Name

MOUSER

Stock

756

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

920

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

STCMB1TR Active

Budgetary Price (US$)*/Qty:
1.7794 / 1k
Package:
SO-20
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
PHILIPPINES
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STCMB1TR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors