Product overview
Description
The STDRIVEG600W is a single chip half-bridge gate driver for Enhancement mode GaN FETs or N-channel power MOSFET.
The high-side section is designed to stand a voltage up to 600 V and is suitable for designs with bus voltage up to 500 V.
The device is designed for driving high-speed GaN and Si FETs thanks to high current capability, short propagation delay and operation with supply voltage down to 5 V.
The STDRIVEG600W features UVLO protection on both the lower and upper driving sections, preventing the power switches from operating in low efficiency or dangerous conditions, and the interlocking function avoids cross-conduction conditions.
The logic inputs are CMOS/TTL compatible down to 3.3 V for easy interfacing with microcontroller and DSP.
-
All features
- dV/dt immunity ±200 V/ns
- Driver current capability:
- 1.3/2.4 A source/sink typ @ 25 °C, 6 V
- 5.5/6 A source/sink typ @ 25 °C, 15 V
- Separated turn on and turn off gate driver pins
- 45 ns propagation delay with tight matching
- 3.3 V, 5 V TTL/CMOS inputs with hysteresis
- Interlocking function
- UVLO on low-side and high-side sections
- Dedicated pin for shut down functionality
- Over temperature protection
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STDRIVEG600W | Active | US WF V.I. | Industrial | N/A | |
STDRIVEG600W
Package:
US WF V.I.Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STDRIVEG600W | | | distributors No availability of distributors reported, please contact our sales office |
STDRIVEG600W Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors