ST offers a wide range of fixed and adjustable voltage references ranging from general-purpose high-power shunts, suitable for industrial, automotive and SMPS applications, to high-precision and low-consumption shunt and series devices, suitable for battery-powered applications.
ST’s portfolio of precision voltage references include:
- High-power adjustable shunt references, with a maximum cathode current of 100 mA and an adjustable output voltage from 0.6 to 36 V.
- Micropower shunt and series references, dedicated to portable applications, with a minimum cathode current (shunt) as low as 40 µA, minimum quiescent current of 5 µA (series) and an initial accuracy as good as 0.1%.