SGT120R65AL

Active
Education

650 V, 75 mOhm typ., 15 A, e-mode PowerGaN transistor

Download datasheet

Product overview

Description

The SGT120R65AL is a 650 V, 15 A e-mode PowerGaN transistor combined with a well established packaging technology. The resulting G-HEMT device provides extremely low conduction losses, high current capability and ultra fast switching operation to enable high power density and unbeatable efficiency performances.

  • All features

    • Enhancement mode normally off transistor
    • Very high switching speed
    • High power management capability
    • Extremely low capacitances
    • Kelvin source pad for optimum gate driving
    • Zero reverse recovery charge

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SGT120R65AL

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SGT120R65AL
Active
POWERFLAT 5X6 HV FOR POWERGAN Industrial Ecopack2 10 2024-06-10T00:00:00.000+02:00

SGT120R65AL

Package:

POWERFLAT 5X6 HV FOR POWERGAN

Material Declaration**:

PDF XML

Marketing Status

Active

Package

POWERFLAT 5X6 HV FOR POWERGAN

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (max)
SGT120R65AL
Available at distributors

Distributor availability of SGT120R65AL

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SGT120R65AL Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SGT120R65AL

Operating Temperature (°C) (max):

150

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors