STL20N6F7

Active
Design Win Education

N-channel 60 V, 0.0046 Ohm typ., 20 A STripFET F7 Power MOSFET in a PowerFLAT 3.3x3.3 package

Download datasheet

Product overview

Description

This N-channel Power MOSFET utilizes STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

  • All features

    • Among the lowest RDS(on) on the market
    • Excellent figure of merit (FoM)
    • Low Crss/Ciss ratio for EMI immunity
    • High avalanche ruggedness

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - STL20N6F7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STL20N6F7
Active
PowerFLAT 3.3x3.3 Industrial Ecopack2 7 2025-02-01T00:00:00.000+01:00

STL20N6F7

Package:

PowerFLAT 3.3x3.3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerFLAT 3.3x3.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STL20N6F7
Available at distributors

Distributor availability of STL20N6F7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STL20N6F7 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STL20N6F7

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors