Product overview
Description
The LSM6DSOX is a 6-axis IMU (inertial measurement unit) system-in-package featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, boosting performance at 0.55 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.
The LSM6DSOX supports the main OS requirements, offering real, virtual, and batch sensors with 9 KB for dynamic data batching. ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes. The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using CMOS technology that allows the design of a dedicated circuit, which is trimmed to better match the characteristics of the sensing element.
The LSM6DSOX has a full-scale acceleration range of ±2/±4/±8/±16 g and an angular rate range of ±125/±250/±500/±1000/±2000 dps.
The LSM6DSOX fully supports EIS and OIS applications as the module includes a dedicated configurable signal processing path for the OIS and auxiliary SPI, configurable for both the gyroscope and accelerometer. The LSM6DSOX OIS can be configured from the auxiliary SPI and primary interface (SPI / I²C & MIPI I3CSM).
High robustness to mechanical shock makes the LSM6DSOX the preferred choice of system designers for the creation and manufacturing of reliable products. The LSM6DSOX is available in a plastic, land grid array (LGA) package.
-
All features
- Supply current: 0.55 mA in combo high-performance mode
- “Always-on" experience with low power consumption for both accelerometer and gyroscope
- Smart FIFO up to 9 KB
- Android compliant
- ±2/±4/±8/±16 g full scale
- ±125/±250/±500/±1000/±2000 dps full scale
- Analog supply voltage: 1.71 V to 3.6 V
- Independent IO supply (1.62 V)
- Compact footprint: 2.5 mm x 3 mm x 0.83 mm
- SPI / I²C & MIPI I3CSM serial interface with main processor data synchronization
- Auxiliary SPI for OIS data output for gyroscope and accelerometer
- OIS configurable from aux SPI, primary interface (SPI / I²C & MIPI I3CSM)
- Advanced pedometer, step detector, and step counter
- Significant motion detection, tilt detection
- Standard interrupts: free-fall, wake-up, 6D/4D orientation, click and double-click
- Programmable finite state machine: accelerometer, gyroscope, and external sensors
- Machine learning core
- S4S data synchronization
- Embedded temperature sensor
- ECOPACK and RoHS compliant
You might also like...
Featured Videos
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 04 Jun 2024 | 04 Jun 2024 |
Application Notes (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 04 Oct 2019 | 04 Oct 2019 | ||
5.0 | 01 Sep 2023 | 01 Sep 2023 | ||
7.0 | 26 Apr 2022 | 26 Apr 2022 |
Technical Notes & Articles (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Jun 2024 | 21 Jun 2024 | ||
7.4 | 28 Jan 2025 | 28 Jan 2025 |
Design Notes & Tips (5 of 8)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 24 Jan 2022 | 24 Jan 2022 | ||
1.0 | 23 Dec 2021 | 23 Dec 2021 | ||
3.1 | 05 Dec 2022 | 05 Dec 2022 | ||
3.0 | 21 Apr 2021 | 21 Apr 2021 | ||
3.1 | 05 Dec 2022 | 05 Dec 2022 | ||
1.0 | 10 Mar 2021 | 10 Mar 2021 | ||
1.0 | 18 Dec 2024 | 18 Dec 2024 | ||
1.1 | 21 Jan 2021 | 21 Jan 2021 |
Application Notes for related Tools & Software (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 24 Mar 2021 | 24 Mar 2021 |
Presentations (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Jun 2020 | 19 Jun 2020 | ||
5.2 | 01 Mar 2023 | 01 Mar 2023 | ||
1.0 | 13 Apr 2023 | 13 Apr 2023 | ||
1.0 | 13 Apr 2023 | 13 Apr 2023 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 23 Jun 2020 | 23 Jun 2020 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.1 | 23 Jun 2020 | 23 Jun 2020 | ||
12.21 | 09 Dec 2021 | 09 Dec 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|
LSM6DSOXTR | Active | LGA 14L 2.5x3x0.86 mm | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
LSM6DSOXTR | | | distributors No availability of distributors reported, please contact our sales office |
LSM6DSOXTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors