X-CUBE-BLE1

Active
Design Win

Bluetooth Low Energy software expansion for STM32Cube

Get Software Download databrief

Product overview

Description

The X-CUBE-BLE1 expansion software package for STM32Cube runs on the STM32 and includes drivers for BlueNRG-MS/BlueNRG-M0 Bluetooth low energy devices.

The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.

The software comes with sample implementations of the drivers running on the X-NUCLEO-IDB05A2 expansion board, when connected to a NUCLEO-L476RG development board.

The software is available also on GitHub, where the users can signal bugs and propose new ideas through [Issues] and [Pull Requests] tabs.

  • All features

    • Complete middleware to build Bluetooth low energy applications using BlueNRG-MS/BlueNRG-M0 devices
    • Easy portability across different MCU families, thanks to STM32Cube
    • Package compatible with STM32CubeMX, can be downloaded from and installed directly into STM32CubeMX
    • Free, user-friendly license terms

Get Software