SL-PRAPM07002V1

Active

12V Heating Systems

Solution

Solution Description

Build your ST evaluation High Side Driver Automotive system: thanks to the ST's SPC5-EV-ADIS adapter and STSW-SPC5EV-ADIS, Graphical User Interface, you can combine the SPC560B-DIS Discovery board along with VIPower easy boards addressing several automotive applications such as front & rear car lighting, automotive resistive, inductive and capacitive loads, automotive smart power distribution, glow plug, heating systems, relay replacement and high power resistive and inductive actuators.

A broad range of Easy Boards EV-VNx7xxx from 3mΩ to 140mΩ are available on ST.COM 

As a leading supplier of IC solutions for Smart Driving, ST provides a dedicated offer to drive and control the most modern heating systems, not only in cars, but also in everyday applications:

  • Smart Driving
  • Seat heater
  • Glow plug driver
  • Cabin heater
  • Windshield defroster
  • Heated/Cooled compartments

ST’s heating system solution - based on a VIPower® Zero series power stage and SPC56 32-bit microcontrollers - provides an outstanding level of comfort, with an accurate and efficient temperature control. Complementary devices are also available for power management and ESD protection. ST’s VIPower® Zero series and SPC56 MCUs are specially designed for guaranteeing robustness in harsh environments and conditions. 

  • All Features

    Smart Power high-side switches provide:

    • Reduced switching losses for achieving better efficiency and better EMI performance
    • Embedded protections avoiding device destruction due to excessive current, voltage, or temperature
    • Means to return status information to the logic controller

     

     

A free-form description of a component.The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.