- STHVUP32 32 channels ±100 V, ±0.4/0.8 A, 3/5-level RTZ, TR switch, high-speed ultrasound pulser with integrated transmit beamformer
- STHV1600 16 channels ±100 V, ±2/4 A, 5/3-level RTZ, high-speed ultrasound pulser with integrated transmit beamformer
- STHV200 Dual channel ±100 V, high voltage 3 A linear amplifier and 2 A pulser transmitter
- STHV800 Octal ±90 V, ±2 A, 3-level RTZ, high-speed ultrasound pulser
- STHVUP64 64 channels ±100 V, ±0.2/0.4 A, 3/5-level RTZ, TR switch, high-speed ultrasound pulser with integrated transmit beamformer
- STHV748S Quad ±90 V, ±2 A, 3/5 level, ESD-enhanced high-speed ultrasound pulser
- STHV64SW 64-channel (±100 V / -200 to 0 V / 0 to 200 V), low harmonic distortion, highvoltage analog independent switches
Sorry we could not find any results.