STM32 Nucleo拡張ボード

STM32 Nucleo expansion boards carry all the required components to

  • Evaluate ST devices to be used together with an STM32 MCU
  • Build STM32-based applications leveraging functionality and performance of ST’s device portfolio

The expansion boards are equipped with standardized interconnections, such as

  • an Arduino Uno R3 connector, or
  • a Morpho connector for a higher level of connectivity

Each expansion board is supported by STM32-based software modules.

The combination of STM32 Nucleo boards and expansion boards is a unified scalable approach with unlimited possibilities for application development, prototyping or product evaluation.