X-NUCLEO-CCA02M2

量産中

Digital MEMS microphone expansion board based on MP34DT06J for STM32 Nucleo

データブリーフのダウンロード Order Direct

製品概要

概要

The X-NUCLEO-CCA02M2 expansion board has been designed around MP34DT06J digital MEMS microphone.

It is compatible with the ST morpho connector layout and with digital microphone coupon boards such as STEVAL-MIC001V1, STEVAL-MIC002V1 and STEVAL-MIC003V1.

The X-NUCLEO-CCA02M2 embeds two MP34DT06J microphones and allows synchronized acquisition and streaming of up to 4 microphones through I²S, SPI, DFSDM or SAI peripherals.

It represents a quick and easy solution for the development of microphone-based applications as well as a starting point for audio algorithm implementation.

  • 特徴

    • 2 on-board MP34DT06J digital MEMS microphones
    • 6 slots to plug in digital microphone coupon boards such as STEVAL-MIC001V1, STEVAL-MIC002V1 and STEVAL-MIC003V1
    • Synchronized acquisition and streaming of up to 4 microphones
    • Free comprehensive development firmware library and audio capture plus USB streaming sample application compatible with STM32Cube
    • Compatible with STM32 Nucleo boards
    • Equipped with ST morpho connector (upwards and downwards)
    • Equipped with Arduino UNO R3 connector (upwards) to allow multiple boards
    • RoHS and WEEE compliant

おすすめ製品

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.