製品概要
概要
The STSW-BCBIDIR provides a solution to control the double-stage STDES-BCBIDIR power converter exploiting a mixed-signal digital MCU optimized for digital power applications.
The STM32Cube development environment is fully integrated to extend and simplify the user approach.
The PFC firmware handles complete three-phase, two-level AC-DC, and DC-AC power conversion control based on the STM32G474RE. The firmware includes a sophisticated voltage-oriented control (VOC) algorithm to handle either the power factor in AC-DC conversion or the AC output power (active and reactive) in DC-AC conversion.
The DC-DC firmware allows to operate the converter with extended soft switching thanks to the adaptive modulation techniques and enhanced voltage and load control at a wide range.
Additional features to improve reliability and safety are provided, for example, input and output overvoltage and overcurrent protections, soft startup.
-
特徴
- Bidirectional control algorithm
- AC-DC (PFC control) and DC-AC
- Voltage oriented control (VOC) algorithm
- Power factor control (PFC)
- DC bus regulation (PFC)
- Soft startup (PFC)
- Active and reactive power control (DC-AC)
- DC-DC control
- Soft switching at wide load/voltage range
- Embedded controls:
Voltage control Current control Soft startup
- Protections
- Over current/voltage/power protections
- Input/output operating voltage range protections
- Development environment
- D-power firmware package for application parameters customization
- Full integration on STM32Cube software ecosystem
- Based on the STM32G474RE MCU
- Customizable full digital solution with high performance mixed-signal processing
- High-resolution timer (HRTIM)
- Integrated advanced analog peripherals