ST25R3916B

Active
Education

NFC reader for payment, consumer and industrial

Download datasheet Order Direct

Product overview

Description

The ST25R3916B, ST25R3917B, and ST25R3919B (hereafter referred to as ST25R39xxB) are high-performance NFC universal devices. They support NFC initiator, NFC target, NFC reader, and NFC card emulation modes when applicable.

Designed to be compliant with EMVCo 3.1a analog and digital, these devices are optimized for POS terminal applications. They enable fast EMVCo certification cycles, even under harsh conditions, with antenna around noisy LCD displays.

The ST25R3916B device includes an advanced analog front end (AFE) and a highly integrated data framing system for ISO18092 passive and active initiator, ISO18092 passive and active target, NFC-A/B (ISO14443A/B) reader including higher bit rates, NFC-F (FeliCa™) reader, NFC-V (ISO15693) reader up to 53 kbps, and NFC-A / NFC-F card emulation. The ST25R3917B and ST25R3919B provides a reduced feature set compared to the ST25R3916B.

Special stream and transparent modes of the AFE and framing system is used to implement other custom protocols in reader or card emulation mode.

The ST25R39xxB feature high RF output power to directly drive antennas at high efficiency.

The ST25R39xxB include additional features, making them incomparable for low-power applications. The presence of a card is detected by performing a measurement of the amplitude or phase of the antenna signal. They also contain a low power RC oscillator and wake-up timer to automatically wake-up the ST25R39xxB after a selected time period and check for a presence of a tag using one or more techniques of low power detection of card presence (phase or amplitude).

The ST25R39xxB are designed to operate from a wide power supply range (2.6 to 5.5 V from -40 °C to +105 °C, 2.4 to 5.5 V from -20 °C to +105 °C), and a wide peripheral IO voltage range (from 1.65 to 5.5 V).

Due to this combination of high RF output power, low-power modes and wide supply range these devices are perfectly suited for infrastructure NFC applications.

  • All features

    • Operating modes
      • Reader/writer
      • Card emulation
      • Active and passive peer to peer
    • RF communication
      • EMVCo® 3.1a analog and digital compliant
      • NFC-A/ISO14443A up to 848 kbit/s
      • NFC-B/ISO14443B up to 848 kbit/s
      • NFC-F/FeliCa™ up to 424 kbit/s
      • NFC-V/ISO15693 up to 53 kbit/s
      • NFC-A/ISO14443A (106 kbit/s) and NFC-F/FeliCa™ (212/424 kbit/s) card emulation
      • Active and passive peer to peer initiator and target modes, up to 424 kbit/s
      • Low-level modes to implement MIFARE Classic®-compliant or other custom protocols
    • Key characteristics
      • Dynamic power output (DPO) controls the field strength to stay within given limits
      • Active wave shaping (AWS) reduces over- and undershoots
      • Noise suppression receiver (NSR) allows reception in a noisy environment
      • Automatic antenna tuning (AAT) via variable capacitor
      • Integrated EMVCo® 3.1a-compliant EMD handling
      • Automatic gain control and squelch feature to maximize SNR
      • Low-power NFC active and passive target modes
      • Adjustable ASK modulation depth, from 0 to 82%
      • Integrated regulators to boost system PSRR
      • AM/PM and I/Q demodulator with baseband channel summation or automatic channel selection
      • Possibility to drive two independent single ended antennas
      • Measurement of antenna voltage amplitude and phase, RSSI, on-chip supply, and regulated voltages
    • External communication interfaces
      • 512-byte FIFO
      • Serial peripheral interface (SPI) up to 10 Mbit/s
      • I2C with up to 400 kbit/s in Fast-mode, 1 Mbit/s in Fast-mode Plus, and 3.4 Mbit/s in High-speed mode
    • Electrical characteristics
      • Wide supply voltage and ambient temperature range (2.6 to 5.5 V from -40 °C to +105 °C, 2.4 to 5.5 V from -20 °C to +105 °C)
      • Wide peripheral communication supply range from 1.65 to 5.5 V
      • Quartz oscillator capable of operating with 27.12 MHz crystal with fast startup

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-NFC6

      Active

      High performance HF reader/NFC initiator IC software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-NFC6

      Description:

      High performance HF reader/NFC initiator IC software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      ST25R3916B-EMVCO

      Active

      EMVCo reference design for the ST25R3916B high performance NFC universal device

      ST25 NFC/RFID eval boards --
      ST25R3916B-EMVCO

      Description:

      EMVCo reference design for the ST25R3916B high performance NFC universal device

      STEVAL-25R3916B

      Active

      Discovery kit for the ST25R3916B high performance NFC universal device and EMVCo reader

      ST25 NFC/RFID eval boards ST
      STEVAL-25R3916B

      Description:

      Discovery kit for the ST25R3916B high performance NFC universal device and EMVCo reader

      X-STM32MP-NFC08

      Active

      STM32MP expansion board for NFC card reader

      ST25 NFC/RFID eval boards ST
      X-STM32MP-NFC08

      Description:

      STM32MP expansion board for NFC card reader
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-ST25PC001

      Active

      Windows® PC software for ISO15693, ISO14443-A/B, NFC and industrial readers

      ST25 - NFC / RFID Software ST
      STSW-ST25PC001

      Description:

      Windows® PC software for ISO15693, ISO14443-A/B, NFC and industrial readers

      STSW-ST25R-LIB

      Active

      ST25 embedded NFC library for ST25 reader and tag products

      ST25 - NFC / RFID Software ST
      STSW-ST25R-LIB

      Description:

      ST25 embedded NFC library for ST25 reader and tag products

      STSW-ST25R004

      Active

      Antenna Matching Tool for ST25R NFC/HF reader family

      ST25 - NFC / RFID Software ST
      STSW-ST25R004

      Description:

      Antenna Matching Tool for ST25R NFC/HF reader family

      STSW-ST25R010

      Active

      PC software installer for ST25R3916-DISCO and STEVAL-25R3916B boards

      ST25 - NFC / RFID Software ST
      STSW-ST25R010

      Description:

      PC software installer for ST25R3916-DISCO and STEVAL-25R3916B boards

      STSW-ST25R013

      Active

      Linux driver for ST25R3916/ST25R3916B

      ST25 - NFC / RFID Software ST
      STSW-ST25R013

      Description:

      Linux driver for ST25R3916/ST25R3916B

      STSW-ST25R018

      Active

      Firmware for the STEVAL-25R3916B kit

      ST25 - NFC / RFID Software --
      STSW-ST25R018

      Description:

      Firmware for the STEVAL-25R3916B kit

      STSW-ST25RFAL002

      Active

      RF/NFC abstraction layer for ST25R3916B / ST25R3920B and derivatives

      ST25 - NFC / RFID Software ST
      STSW-ST25RFAL002

      Description:

      RF/NFC abstraction layer for ST25R3916B / ST25R3920B and derivatives
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-NFC08A1

      Active

      NFC card reader expansion board based on ST25R3916B for STM32 and STM8 Nucleos

      STM32 ODE Connect HW ST
      X-NUCLEO-NFC08A1

      Description:

      NFC card reader expansion board based on ST25R3916B for STM32 and STM8 Nucleos

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST25R3916B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST25R3916B-AQET
Active
UFQFPN 32 5x5x0.55 mm Industrial Ecopack2
ST25R3916B-AQWT
NRND
VFQFPN 5X5X1 32L WETTABLE FLANKS Industrial Ecopack2
ST25R3916B-BWLT
Active
WLCSP 36B DIE3916 P05 MM Industrial Ecopack2

ST25R3916B-AQET

Package:

UFQFPN 32 5x5x0.55 mm

Material Declaration**:

Marketing Status

Active

Package

UFQFPN 32 5x5x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25R3916B-AQWT

Package:

VFQFPN 5X5X1 32L WETTABLE FLANKS

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFQFPN 5X5X1 32L WETTABLE FLANKS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25R3916B-BWLT

Package:

WLCSP 36B DIE3916 P05 MM

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP 36B DIE3916 P05 MM

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
min
max
ST25R3916B-AQWT
NRND
3.72 / 1k
Available at 3 distributors

Distributor availability of ST25R3916B-AQWT

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 6980 1
Newark Element14 AMERICA 165 0
YOSUN ASIA/PACIFIC 12 1

Distributor reported inventory date: 4/9/2025

VFQFPN 5X5X1 32L WETTABLE FLANKS Tape and Reel THAILAND EAR99 NEC -40 105

3
ST25R3916B-BWLT
Active
3.72 / 1k
Available at 3 distributors

Distributor availability of ST25R3916B-BWLT

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 223 1
DIGIKEY WORLDWIDE 1651 1
YOSUN ASIA/PACIFIC 20 1

Distributor reported inventory date: 4/9/2025

WLCSP 36B DIE3916 P05 MM Tape and Reel SINGAPORE EAR99 NEC -40 105

ST25R3916B-AQET
Active
3.53 / 1k
Available at 3 distributors

Distributor availability of ST25R3916B-AQET

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 3744 1
MOUSER WORLDWIDE 1876 1
DIGIKEY WORLDWIDE 464 1

Distributor reported inventory date: 4/8/2025

UFQFPN 32 5x5x0.55 mm Tape and Reel CHINA EAR99 NEC -40 105

3

ST25R3916B-AQWT NRND

Budgetary Price (US$)*/Qty:
3.72 / 1k
Package:
VFQFPN 5X5X1 32L WETTABLE FLANKS
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
THAILAND
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

ST25R3916B-AQWT

Operating Temperature (°C)

Min:

-40

Max:

105

Free Samples:

No

ESample Max Qty:

3

Distributor Name

MOUSER

Stock

6980

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

165

Min.Order

0

Region

AMERICA Buy from Distributor

YOSUN

Stock

12

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/9/2025

ST25R3916B-BWLT Active

Budgetary Price (US$)*/Qty:
3.72 / 1k
Package:
WLCSP 36B DIE3916 P05 MM
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
SINGAPORE
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

ST25R3916B-BWLT

Operating Temperature (°C)

Min:

-40

Max:

105

Free Samples:

-

ESample Max Qty:

-

Distributor Name

MOUSER

Stock

223

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1651

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

20

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/9/2025

ST25R3916B-AQET Active

Budgetary Price (US$)*/Qty:
3.53 / 1k
Package:
UFQFPN 32 5x5x0.55 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

ST25R3916B-AQET

Operating Temperature (°C)

Min:

-40

Max:

105

Free Samples:

Yes

ESample Max Qty:

3

Distributor Name

Farnell Element14

Stock

3744

Min.Order

1

MOUSER

Stock

1876

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

464

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/8/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors